Publish your products
MILA
HALLA
Archived

MILA

The MILA lighting system offers an unlimited freedom of various shapes by combining just one light fixture. Individual light fixtures are coupled by a unique magnetic system without using other tools; this is why assembling the lighting system is very simple, allowing many alternatives in respect of the shape. Light fixtures are fitted with up-to-date LED modules installed inside a fixture made from aluminium profiles of different colours (white, black, or silver). Renowned Dutch achitect and designer Rob van Beek designed these lights.

Type of installation:
  • Surface
  • Wall mounted
  • Suspended
Technical specification
  • Unique ref.mila
  • Product familyIndoor Luminaires
  • Product groupMila
  • TypeObject (single object)
  • Date of publishing2014-12-15
  • Edition number3
  • Height (mm)70
  • Width (mm)1040
  • Depth (mm)445
Related
  • Material mainAluminum
  • Designed inCzech Republic
  • Manufactured inCzech Republic
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • IFC classificationLight Fixture
  • UNSPSC nameLighting Fixtures and Accessories
  • UNSPSC code3911
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit