Unique ref.: | 01800180 |
---|---|
Brand: | hansgrohe |
Product family: | hansgrohe |
Product group: | Concealed Basic set bath/shower mixers |
Width (mm): | 147 |
Height (mm): | 147 |
Depth (mm): | 110 |
Date of publishing: | 2016-01-12 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | https://www.hansgrohe.com/articledetail--01800180 |
---|---|
Installation instructions: | https://www.hansgrohe.com/articledetail--01800180 |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://www.hansgrohe.com/articledetail--01800180 |
Instruction video: | |
GTIN code: | 4011097347240 |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-ca/hansgrohe/product/01800180
Material main: | |
---|---|
Material secondary: | |
Designed in: | Germany |
Manufactured in: | Germany |
Weight Net (Kg): | 1.4 |
BIMobject Category: | Sanitary - Bathroom Installation Systems |
---|---|
IFC classification: | Sanitary Terminal |
Uniclass 1.4 Code: | L7214 |
Uniclass 1.4 Description: | Showers |
Uniclass 2.0 Code: | PR-35-06-80 |
Uniclass 2.0 Description: | Shower Fittings Packages |
Uniclass 2015 Code: | Pr_40_20_87_75 |
Uniclass 2015 Description: | Shower fittings package |
NBS Reference Code: | 35-06-80 |
NBS Reference Description: | Shower Fittings Packages |
CSI UniFormat II Code: | D2010 |
CSI UniFormat II Title: | Plumbing Fixtures |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Created By | info@hansgrohe.com |
Created On | 2/20/2017 12:00:00 AM |
Description | Basic set iBox universal |
Name | Basic set iBox universal 01800180 |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Asset Type | fixed |
Category | Pr_40_20_87_75: Shower fittings package |
Created By | info@hansgrohe.com |
Created On | 2/20/2017 12:00:00 AM |
Description | Basic set iBox universal |
Manufacturer | hansgrohe |
Model Number | 01800180 |
Model Reference | 01800180 |
Name | Basic set iBox universal 01800180 |
Warranty Description | http://www.hansgrohe-int.com/guarantee |
Warranty Duration Labour | 5 |
Warranty Duration Parts | 5 |
Warranty Duration Unit | years |
Warranty Guarantor Labour | info@hansgrohe.com |
Warranty Guarantor Parts | info@hansgrohe.com |
BIMobject®