This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

04772820 Joleena Single lever basin mixer 190 with lever handle and pop-up waste set

Unique ref.: 04772820
Brand: hansgrohe
Product family: Joleena
Product group: Faucets
Width (inches): 2.36
Height (inches): 13.25
Depth (inches): 8.46
Date of publishing: 2020-11-02
Edition number: 1
Type: Object (single object)
Download (11)
Joleena Single lever basin mixer 190 with lever handle and pop-up waste set

• ComfortZone 230
• projection 155 mm
• normal spray
• flow rate at 3 bar: 4,5 l/min
• ceramic cartridge
• pop-up waste set G 1
• connection type: G ⅜ connections


Material main:
Material secondary:
Designed in: Germany
Manufactured in: Germany
Weight Net (Lbs): 2.2

BIMobject Category: Sanitary - Taps & Mixers
IFC classification: Sanitary Terminal
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: L725111
Uniclass 1.4 Description: Mixer taps
Uniclass 2.0 Code: PR-35-06-82
Uniclass 2.0 Description: Shower Mixers
Uniclass 2015 Code: Pr_40_20_87_98
Uniclass 2015 Description: Washbasin taps
NBS Reference Code: 35-06-82
NBS Reference Description: Shower Mixers
CSI MasterFormat 2014 Code: 22 41 39
CSI MasterFormat 2014 Title: Residential Faucets, Supplies, and Trim
OmniClass Number: 23-31 11 00
OmniClass Title: Faucets
CSI UniFormat II Code: D2020
CSI UniFormat II Title: Domestic Water Distribution
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Sanitary - Taps & Mixers

Name Value
Flow Rate 1.1887 gpm
Lever Single lever basin mixer 190 with lever handle
Material Chrome

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Chrome

BIMobject®