This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

04780670 Joleena Overhead shower 150 1jet 1.75 GPM

Unique ref.: 04780670
Brand: hansgrohe
Product family: Joleena
Product group: Overhead showers
Width (inches): 5.75
Height (inches): 2.75
Depth (inches): 5.75
Date of publishing: 2020-11-02
Edition number: 1
Type: Object (single object)
Download (11)
Joleena Overhead shower 150 1jet 1.75 GPM

• spray type: Stream
• ball-joint: overhead shower angle adjustable
• maximum flow rate at 3 bar: 6,6 l/min
• fully finished matching spray face
• material spray disc: metal
• installation: wall


Material main:
Material secondary:
Designed in: Germany
Manufactured in: Germany
Weight Net (Lbs): 0.3

BIMobject Category: Sanitary - Showers
IFC classification: Sanitary Terminal
UNSPSC name: Showers
UNSPSC code: 30181503
Uniclass 1.4 Code: L7214
Uniclass 1.4 Description: Showers
Uniclass 2.0 Code: PR-35-06-81
Uniclass 2.0 Description: Shower Heads
Uniclass 2015 Code: Pr_40_20_87_76
Uniclass 2015 Description: Shower heads
NBS Reference Code: 35-06-81
NBS Reference Description: Shower Heads
CSI MasterFormat 2014 Code: 22 41 23
CSI MasterFormat 2014 Title: Residential Showers
CSI UniFormat II Code: D2010
CSI UniFormat II Title: Plumbing Fixtures
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Sanitary - Showers

Name Value
Application overhead shower angle adjustable
Material fully chrome-plated spray disc, metal
Mounting wall

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material fully chrome-plated spray disc, metal

BIMobject®