Publish your products
Croma Select S Overhead shower 180 2jet 2.5 GPM
Croma Select S Overhead shower 180 2jet 2.5 GPM
    hansgrohe

    Croma Select S Overhead shower 180 2jet 2.5 GPM

    Croma Select S Overhead shower 180 2jet 2.5 GPM
    Specification
    • Surfaces: - 04825000 Chrome - 04825140 Brushed Bronze - 04825250 Brushed Gold Optic - 04825340 Brushed Black Chrome - 04825670 Matt Black - 04825700 Matt White - 04825820 Brushed Nickel - 04825830 Polished Nickel Specification: • shower head size: 180 mm • spray type: Rain, IntenseRain • Select button on overhead shower • ball-joint: overhead shower angle adjustable • material spray disc: plastic • fully finished matching spray face • maximum flow rate at 3 bar: 9,5 l/min • flow rate soft spray (at 3 bar): 9 l/min • spray disc removable for cleaning • installation: ceiling or wall • connection thread NPT ½ • suitable for continous flow water heaters
    Technical specification
    • Unique ref.04825USA
    • Product familyOverhead showers
    • Product groupCroma Select S
    • TypeObject (single object)
    • Date of publishing2022-11-02
    • Edition number1
    • Height (mm)3.38
    • Width (mm)7.38
    • Depth (mm)7.38
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)0.7
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011383
    • ETIM NameShower head
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit