Publish your products
Croma 100 Shower holder set E 3jet 1.75 GPM with shower hose 160 cm
Croma 100 Shower holder set E 3jet 1.75 GPM with shower hose 160 cm
    hansgrohe

    Croma 100 Shower holder set E 3jet 1.75 GPM with shower hose 160 cm

    Croma 100 Shower holder set E 3jet 1.75 GPM with shower hose 160 cm
    Specification
    • Surfaces: - 04944820 Brushed Nickel - 04944000 Chrome Specification: • consists of: hand shower, shower holder, shower hose • shower head size: 100 mm • integrated support function • spray type: Rain, Massage spray, Shampoo spray • spray type adjustment by turning spray disc • maximum flow rate at 3 bar: 6,6 l/min • pivot connector prevent hose from tangling • shower hose with conical nut on both ends • wall supports of plastic • rinseable screen seal
    Technical specification
    • Unique ref.04944USA
    • Product familyPorter sets
    • Product groupCroma 100
    • TypeObject (single object)
    • Date of publishing2022-11-02
    • Edition number1
    • Height (mm)7.38
    • Width (mm)3.88
    • Depth (mm)7.38
    Related
    • Material mainChrome
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)762
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010161
    • ETIM NameHand shower
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit