Publish your products
Croma Select S Hand shower 110 3jet 2.5 GPM
Croma Select S Hand shower 110 3jet 2.5 GPM
    hansgrohe

    Croma Select S Hand shower 110 3jet 2.5 GPM

    Croma Select S Hand shower 110 3jet 2.5 GPM
    Specification
    • Surfaces: - 04947820 Brushed Nickel - 04947400 White/Chrome Specification: • shower head size: 110 mm • spray type: SoftRain, IntenseRain, Massage spray • convenient diversion via Select button • easy cleanable plastic spray disc • maximum flow rate at 3 bar: 9,5 l/min • with internal water conduction • rinseable screen seal • suitable for continous flow water heaters
    Technical specification
    • Unique ref.04947USA
    • Product familyHand showers
    • Product groupCroma Select S
    • TypeObject (single object)
    • Date of publishing2022-11-02
    • Edition number1
    • Height (mm)2.75
    • Width (mm)4.25
    • Depth (mm)9.63
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)0.4
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010161
    • ETIM NameHand shower
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit