Publish your products
Talis Classic Single lever basin mixer 80 with pop-up waste set
Talis Classic Single lever basin mixer 80 with pop-up waste set
    hansgrohe

    Talis Classic Single lever basin mixer 80 with pop-up waste set

    Talis Classic Single lever basin mixer 80 with pop-up waste set
    Specification
    • Surfaces: - 14111001 Chrome - 14111005 Chrome - 14111621 Oil Rubbed Bronze - 14111821 Brushed Nickel - 14111825 Brushed Nickel - 14111831 Polished Nickel - 14111921 Rubbed Bronze - 14111925 Rubbed Bronze Specification: • ComfortZone 80 • projection: 102 mm • spray type: normal spray • maximum flow rate at 3 bar: 4,5 l/min • ceramic cartridge • temperature limitation adjustable • suitable for continuous flow water heaters • pop-up waste set G 1 • connection type: G ⅜ connections
    Technical specification
    • Unique ref.14111001
    • Product familyBasin mixers
    • Product groupTalis Classic
    • TypeObject (single object)
    • Date of publishing2018-01-25
    • Edition number1
    • Height (mm)176
    • Width (mm)54
    • Depth (mm)140
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)1.7
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationValve
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_60_75_08_54
    • Uniclass 2015 DescriptionMixers
    • CSI MasterFormat 2014 Code41 14 33
    • CSI MasterFormat 2014 TitleMixers
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit