Publish your products
28883USA Wall outlet E with non-return valve
28883USA Wall outlet E with non-return valve
28883USA Wall outlet E with non-return valve
    hansgrohe

    28883USA Wall outlet E with non-return valve

    Wall outlet E with non-return valve

    Specification
    • Surfaces:

      - 28883001 Chrome

      - 28883141 Brushed Bronze

      - 28883251 Brushed Gold Optic

      - 28883341 Brushed Black Chrome

      - 28883671 Matt Black

      - 28883701 Matt White

      - 28883821 Brushed Nickel

      - 28883831 Polished Nickel

      Specification:

      • metal connection angle

      • material escutcheon: metal

      • connection type: NPT ½

      • slim, minimalist design

    Technical specification
    • Unique ref.28883USA
    • Product familyShower support
    • Product grouphansgrohe
    • TypeObject (single object)
    • Date of publishing2025-03-16
    • Edition number1
    • Height (inches)65
    • Width (inches)65
    • Depth (inches)40
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Lbs)0.88
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010132
    • ETIM NameHand shower holder
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit