Unique ref.: | 43920000 |
---|---|
Brand: | hansgrohe |
Product family: | hansgrohe |
Product group: | Waste systems sink |
Width (mm): | 298 |
Height (mm): | 267 |
Depth (mm): | 471 |
Date of publishing: | 2019-03-26 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | https://www.hansgrohe.com/articledetail--43920000 |
---|---|
Installation instructions: | https://www.hansgrohe.com/articledetail--43920000 |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://www.hansgrohe.com/articledetail--43920000 |
Instruction video: | |
GTIN code: | 4059625008041 |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-ca/hansgrohe/product/43920000
Material main: | Other |
---|---|
Material secondary: | Chrome |
Designed in: | Germany |
Manufactured in: | Germany |
Weight Net (Kg): | 0.72 |
BIMobject Category: | Plumbing - Valves |
---|---|
IFC classification: | Valve |
UNSPSC name: | Valve parts or accessories |
UNSPSC code: | 40141616 |
Uniclass 1.4 Code: | L7136 |
Uniclass 1.4 Description: | Valves |
Uniclass 2.0 Code: | PR-94-93 |
Uniclass 2.0 Description: | Valve Accessories |
Uniclass 2015 Code: | Pr_65_54 |
Uniclass 2015 Description: | Valve products |
NBS Reference Code: | 94-93 |
NBS Reference Description: | Valve Accessories |
CSI MasterFormat 2014 Code: | 40 05 89 |
CSI MasterFormat 2014 Title: | Valve Accessories |
OmniClass Number: | 23-27 31 00 |
OmniClass Title: | Valves |
CSI UniFormat II Code: | D20 |
CSI UniFormat II Title: | PLUMBING |
Name | Value |
---|---|
Handle Type | manual waste and overflow set |
Method Of Operation | Drain operation via pushing/pulling screen basket |
Waste Connection | True |
BIMobject®