Publish your products
RainDrain Rock Finish set shower drain 800 cuttable and tileable
RainDrain Rock Finish set shower drain 800 cuttable and tileable
    hansgrohe

    RainDrain Rock Finish set shower drain 800 cuttable and tileable

    RainDrain Rock Finish set shower drain 800 cuttable and tileable
    Specification
    • Surfaces: - 56031001 null Specification: • consists of: tileable grate, grate removal tool • mounting type: free in the floor, two-sided • can be shortened on site • frameless design • tile thickness: up to 40 mm • suitable for every type of tile and tile thickness • where to use: new construction, renovation • grate removal tool allows easy removal of the finish set • easy to clean • 50 mm excess length on both sides • can be shortened to a minimum of 800 mm • grate material: Stainless Steel 304 (1.4301) • suitable for primary drainage
    Technical specification
    • Unique ref.56031USA
    • Product familyFinish sets shower drains
    • Product groupRainDrain Rock
    • TypeObject (single object)
    • Date of publishing2023-07-31
    • Edition number1
    • Height (inches)6.35
    • Width (inches)58
    • Depth (inches)900
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Lbs)1.4
    Classification
    • BIMobject CategoryPlumbing - Drainage
    • IFC classificationPipe Fitting
    • ETIM CodeEC011720
    • ETIM NameShower drain
    • UNSPSC namePlumbing adapters
    • UNSPSC code40141719
    • Uniclass 2015 CodePr_65_52_25
    • Uniclass 2015 DescriptionDrainage traps and accessories
    • CSI MasterFormat 2014 Code22 13 19.13
    • CSI MasterFormat 2014 TitleSanitary Drains
    • OmniClass Number23-31 17 29
    • OmniClass TitleShower Drains
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit