Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
hansgrohe/products/fc6c1ce0-b19d-4f10-af19-757fac63238d
Home
Categories
Sanitary
Taps & Mixers
Talis E 3-hole basin mixer 150 with pop-up waste set
Available in United States
hansgrohe
Follow
Talis E 3-hole basin mixer 150 with pop-up waste set
Talis E 3-hole basin mixer 150 with pop-up waste set
Download
Specification
Specification
Surfaces: - 71733001 Chrome - 71733141 Brushed Bronze - 71733341 Brushed Black Chrome - 71733671 Matt Black - 71733701 Matt White - 71733821 Brushed Nickel Specification: • ComfortZone 150 • projection: 112 mm • spray type: normal spray • maximum flow rate at 3 bar: 4,5 l/min • ceramic valves hot/ cold 90° • suitable for continuous flow water heaters • pop-up waste set G 1 • connection type: G ⅜ compression • connection dimension: DN15
Technical specification
Technical specification
Unique ref.
71733001
Product family
Basin mixers
Product group
Talis E
Type
Object (single object)
Date of publishing
2018-01-15
Edition number
1
Height (mm)
127
Width (mm)
394
Depth (mm)
168
Links
Links
Product url
https://www.hansgrohe.com/articledetail--71733001
Related
Related
Designed in
Germany
Manufactured in
Germany
Weight Net (Kg)
3.1
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Valve
UNSPSC name
Sanitary ware
UNSPSC code
301815
Uniclass 2015 Code
Pr_60_75_08_54
Uniclass 2015 Description
Mixers
CSI MasterFormat 2014 Code
41 14 33
CSI MasterFormat 2014 Title
Mixers
OmniClass Number
23-31 11 00
OmniClass Title
Faucets
CSI UniFormat II Code
D2010
CSI UniFormat II Title
Plumbing Fixtures
Region availability
North America
United States
Similar products
hansgrohe
Logis Universal Roll holder without cover
4.4
(
38
)
Download
hansgrohe
Logis Roll holder without cover
4.6
(
18
)
Download
hansgrohe
Raindance S Overhead shower 240 1jet with shower arm
4.8
(
24
)
Download
hansgrohe
Pipe trap easy to install
3.7
(
6
)
Download
hansgrohe
Metris Single lever bath mixer floor-standing
Download
hansgrohe
Talis Single lever kitchen mixer 190 Loop with pull-out spray
4.8
(
13
)
Download