Publish your products
United States
English (Canada)
Language
Project location
Publish your products
Free sign up
Log in
hansgrohe/products/a7cf3dc5-e49f-4bdf-b346-38c53981e672
Home
Categories
Sanitary
Taps & Mixers
Talis S Single lever basin mixer 100 with pop-up waste set
Available in United States
hansgrohe
Follow
Talis S Single lever basin mixer 100 with pop-up waste set
Talis S Single lever basin mixer 100 with pop-up waste set
Download
Specification
Specification
Surfaces: - 72020001 Chrome - 72020821 Brushed Nickel Specification: • ComfortZone 100 • projection: 96 mm • spray type: normal spray • maximum flow rate at 3 bar: 4,5 l/min • ceramic cartridge • temperature limitation adjustable • suitable for continuous flow water heaters • pop-up waste set G 1 • connection type: G ⅜ connections • connection dimension: DN15
Technical specification
Technical specification
Unique ref.
72020001
Product family
Basin mixers
Product group
Talis S
Type
Object (single object)
Date of publishing
2018-01-15
Edition number
1
Height (mm)
221
Width (mm)
51
Depth (mm)
136
Links
Links
Product url
https://www.hansgrohe.com/articledetail--72020001
Related
Related
Designed in
Germany
Manufactured in
Germany
Weight Net (Kg)
2
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Valve
UNSPSC name
Sanitary ware
UNSPSC code
301815
Uniclass 2015 Code
Pr_60_75_08_54
Uniclass 2015 Description
Mixers
CSI MasterFormat 2014 Code
41 14 33
CSI MasterFormat 2014 Title
Mixers
OmniClass Number
23-31 11 00
OmniClass Title
Faucets
CSI UniFormat II Code
D2010
CSI UniFormat II Title
Plumbing Fixtures
Region availability
North America
United States
Similar products
hansgrohe
Raindance S Overhead shower 240 1jet with shower arm
4.8
(
28
)
Download
hansgrohe
AddStoris Pedal Bin
4.8
(
11
)
Download
hansgrohe
Logis Universal Roll holder without cover
4.5
(
41
)
Download
hansgrohe
Rainfinity Shelf 500
Download
hansgrohe
Xelu Q Shelf 140/430
Download
hansgrohe
Logis Universal Towel rack with towel holder
Download