Publish your products
Logis Universal Shaving mirror with LED light
Logis Universal Shaving mirror with LED light
    hansgrohe

    Logis Universal Shaving mirror with LED light

    Logis Universal Shaving mirror with LED light
    Specification
    • Surfaces: - 73570007 Chrome Specification: • wall-mounted • cavity socket required for installation • material: mirror glass • material frame: metal • mirror is inclinable • swivelling • enlargement: 3 x magnification • illuminant: max. 2 W (21 x 0.08 W / LED) • input voltage:100 - 240 V AC / 50 / 60 Hz • output voltage: 21 V - DC • degree of protection: IP20 • with mounting material • concealed fastening • drilling distance: 82 mm • diameter drill hole: 6 mm
    Technical specification
    • Unique ref.73570CHN
    • Product familyMirrors
    • Product groupLogis Universal
    • TypeObject (single object)
    • Date of publishing2022-11-02
    • Edition number1
    • Height (mm)234
    • Width (mm)236
    • Depth (mm)392
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)1.5
    Classification
    • BIMobject CategorySanitary - Mirrors
    • IFC classificationElectric Appliance
    • OmniClass Number23-21 37 13 15
    • OmniClass TitleMirrors

    Region availability

    Asia
    China
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit