This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

RainTunes showcase | 2 functions - ceiling

Unique ref.: RainButton_System_06
Brand: hansgrohe
Product family: RainTunes Showcases
Product group: Showers
Date of publishing: 2021-03-15
Edition number: 1
Type: Showcase (model)
Download (3)
RainButton System 06 | Showcase 2 Verbraucher - Decke

Mit RainTunes vereinen sich Wasser, Sound, Licht, Bewegtbild und Duft zu einem allumfassenden, personalisierten Duschvergnügen.

Brausen:
25031xxx Rainfinity DigitalKopfbrause 360 1jet mit Deckenanschluss
25035xxx Rainfinity Digital Wandanschluss Porter 500 mit Brausehalter und Duschablage links
26864xxx Hand shower 130 3jet
28276xxx Isiflex 1,60m

Alternative: 25034xxx Rainfinity DigitalWandanschluss Porter 500 mit Brausehalter und Duschablage rechts
Oberflächen Codierung: Chrom -000 und Mattweiß -700

Bedienelemente RainButton:
25010xxx Temperatur
25011xxx Menge
25012xxx Kopfbrause Strahl 01
25015xxx Handbrause

Optional:
25017xxx Szenario
25018xxx Warm-up

Rohinstallation:
01600180 RainButton iBox Control
25023180 iBox Plug 3W-D90
25021180 iBox Plug 1W-D40


Fertiginstallation:
25100000 RainButton Qi-Ladepad
25020180 iBox Hub


Material main:
Material secondary:
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Sanitary - Showers
IFC classification: Sanitary Terminal
UNSPSC name: Showers
UNSPSC code: 30181503
Uniclass 1.4 Code: L7214
Uniclass 1.4 Description: Showers
Uniclass 2015 Code: SL_35_80_80
Uniclass 2015 Description: Showers
OmniClass Number: 23-31 17 00
OmniClass Title: Showers
This product is available in:
Europe
  • Austria
  • Germany

BIMobject®