This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

RainPad showcase | 2 functions - ceiling

Unique ref.: RainPad_System_04
Brand: hansgrohe
Product family: Rainpad Showcases
Product group: Showers
Date of publishing: 2021-03-15
Edition number: 1
Type: Showcase (model)
Download (3)
RainPad System 04 | Showcase 2 Verbraucher - Decke

Mit RainTunes vereinen sich Wasser, Sound, Licht, Bewegtbild und Duft zu einem allumfassenden, personalisierten Duschvergnügen.

Brausen:
26231xxx Rainfinity Kopfbrause 360 1jet
27393xxx Deckenanschluss S 10 cm
26843xxx Rainfinity Wandanschluss Porter 500 mit Brausehalter und Duschablage links
26864xxx Hand shower 130 3jet
28276xxx Isiflex 1,60m

Alternative: 26858xxx Rainfinity Wandanschluss Porter 500 mit Brausehalter und Duschablage rechtsOberflächen Codierung: Chrom -000 und Mattweiß -700

Bedienelemente RainPad:
15856600 RainPad Fertigset für 3 Verbraucher

Rohinstallation:
15853180 RainPad iBox Control


Material main:
Material secondary:
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Sanitary - Showers
IFC classification: Sanitary Terminal
UNSPSC name: Showers
UNSPSC code: 30181503
Uniclass 1.4 Code: L7214
Uniclass 1.4 Description: Showers
Uniclass 2015 Code: SL_35_80_80
Uniclass 2015 Description: Showers
OmniClass Number: 23-31 17 00
OmniClass Title: Showers
This product is available in:
Europe
  • Austria
  • Germany

BIMobject®