Model 1202S, stainless steel Hi-Lo wall mount indoor ADA water cooler with an electronic valve and push bar assembly.
The Haws 1202S wall mount Hi-Lo water cooler is the newest addition to the most comprehensive hydration offering in the industry. The modern, innovative design is tailored to meld with office spaces, universities and airports, or serve the functional needs of spaces like a school gymnasium. The Hi-Lo dual station design allows for standard left-side high/right-side low ADA fountain access. The electronic push bar activated solenoid valves provide easy activation, and pressure-regulating bubblers with flexible antimicrobial rubber mouth guards require no adjusting.
CSA certified to comply with NSF/ANSI/CAN 61: Q ≤ 1, NSF/ANSI/CAN 372, ASME A112.18.1/CSA B125.1, UL 399 and CSA C22.2 No. 120. ADA compliant to ICC A117.1, CSA B651, DOJ’s 2010 ADA Standards for Accessible Design when properly installed. ASHRAE 18 compliant chilling capacity of 8.0 gallon per hour of 50 degree drinking water, based on 80 degree inlet water and 90 degree ambient temperature. Electric water coolers are not recommended or designed for outdoor applications or enclosed pool areas (chlorine), and failure to heed these conditions may void warranty.
Prop 65 Warning. For California Residents Warning: This product contains a chemical known to the State of California to cause cancer and/or birth defects or other reproductive harm.
Region availability
| North America |
|---|
Canada |
United States |