Publish your products
Model 1431, Wall Mounted Two Bubbler Drinking Fountain

Model 1431, Wall Mounted Two Bubbler Drinking Fountain

Model 1431, wheelchair accessible wall mounted, vandal-resistant white enameled iron two bubbler drinking fountain with 100% lead-free waterways.

The multi-bubbler Haws 1431 vandal-resistant enameled iron, wheelchair accessible drinking fountain uses patented stainless steel, push button activated, valve assemblies allowing for front access stream adjustments as well as cartridge and strainer access. This wall mounted fountain offers the 'only' all stainless-steel valve body that is machined out of solid bar stock, is fully serviceable through the front of the push button assembly offering access to the water control cartridge and integral water supply strainer, and has front access to the water stream height adjustment for easy maintenance without having to remove the valve. Equipped with vandal resistant components, this fountain is not easily disrupted, quickly discouraging vandals.

  • 100% lead-free waterways
  • Vandal resistant components include the bubblers, buttons, drain and bottom plate
  • Gleaming white enameled iron construction provides this fountain with a bullet proof durability hidden beneath its elegant appeal
  • Easy maintenance with front access to valve adjustment and cartridge replacement
  • Soft rounded corners prevent mishaps and other accidents that may occur once the fountain is installed
  • Dual bubbler heads locked to main bowl prevent against vandals and provide efficient water flow for twice the users as single bubbler fountains

Model meets all current Federal Regulations for the disabled including those in the Americans with Disabilities Act. Haws manufactures drinking fountains, faucets and electric water coolers to be lead-free by all known definitions including NSF/ANSI/CAN 61- Section 9, NSF/ANSI/CAN 372, California Proposition 65, and the Federal Safe Drinking Water Act. Product is compliant to California Health and Safety Code 116875 (AB 1953-2006), and 116876 (AB 100) "NSF/ANSI/CAN 61: Q ≤ 1".

Note: Enameled iron bowls are shipped without the hardware mounted. Hardware to be mounted by installer.


    Buy America Act Information

    The vast majority of Haws products qualify under the terms of the act. However, since different purchases often require subtly different responses, Haws recommends that the specific document requesting certification be sent to customer service for a specific answer.

    Specification
    • Model 1431 wall mounted vandal-resistant, wheelchair accessible drinking fountain shall include a white enameled-iron basin, vandal-resistant push-button operated stainless steel valves with front-accessible cartridge and flow adjustment, 100% lead-free waterways, dual polished chrome-plated brass vandal-resistant bubbler heads, polished chrome-plated brass vandal-resistant waste strainer, vandal-resistant bottom plate, and chrome-plated 1-1/2" NPT trap. In extreme environments related to heat and cold, product(s) must be protected from damage/exposure due to these extreme conditions.

    Technical specification
    • Unique ref.haws-1431
    • Product familyDrinking Fountains/Coolers
    • Product groupWall Mounted Drinking Fountains
    • TypeObject (single object)
    • Date of publishing2014-03-24
    • Edition number1
    • Height (inches)7
    • Width (inches)41
    • Depth (inches)18
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)125
    Classification
    • BIMobject CategorySanitary - Drinking fountains
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_24
    • Uniclass 2015 DescriptionDrinking fountains
    • CSI MasterFormat 2014 Code22 47 13
    • CSI MasterFormat 2014 TitleDrinking Fountains
    • OmniClass Number23-31 31 00
    • OmniClass TitleDrinking Fountains
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit