Publish your products
Model 7261-7271, AXION® MSR Pedestal Mount Eye/Face Wash

Model 7261-7271, AXION® MSR Pedestal Mount Eye/Face Wash

Model 7261-7271 pedestal mounted, plastic bowl eye/face wash with AXION® MSR eye/face wash head.

Model 7261-7271 pedestal mounted eye and face wash features the medically acclaimed AXION MSR eye/face wash head assembly (patent pending). This revolutionary inverted flow design is the only product on the market that provides a Medically Superior Response consistent with all EMT, emergency room and doctors' office protocols by sweeping contaminants away from the vulnerable nasal cavity. Traditional eyewashes irrigate from the outside edge of the eye back toward the nose, where contaminants can then be flushed into the nasal cavity through the lacrimal punctum, nature's ocular cavity drain.

  • Eyewash streams provide Zero Vertical Velocity™ stream engineering with even laminar flow for enhanced comfort, stability and effectiveness
  • Features a round 11" (27.9 cm) green ABS plastic receptor and 1-1/4" NPT galvanized stanchion
  • Includes a mesh in-line strainer to collect line debris, and ball valve with stainless steel ball and stem for durability
  • Supply: 1/2" NPT. Waste: 1- 1/4" NPT
  • ANSI Z358.1 tempering compliance options

Certified by CSA to meet the ANSI Z358.1 Standard for Emergency Eyewash and Shower Equipment.

Specification
  • Model 7261-7271 pedestal eye/face wash shall include a green ABS plastic 11" (27.9 cm) bowl, an AXION® MSR eye/face wash head shall feature inverted directional laminar flow which achieves Zero Vertical Velocity™ supplied by an integral 3.7 gpm flow control, chrome-plated brass stay-open ball valve equipped with stainless steel ball and stem, and chrome-plated brass in-line 50 x 50 mesh water strainer. Unit shall also include 1-1/4" Schedule 40 hot-dipped galvanized steel pipe and fittings along with powder-coated cast-iron 9" (22.9 cm) diameter floor flange, yellow plastic pop-off dust cover for eyewash head, universal sign, 1/2" NPT inlet, and 1-1/4" NPT waste.

Technical specification
  • Unique ref.haws-7261-7271
  • Product familyEye Wash Stations
  • Product groupEmergency Equipment - Eye & Face Washes
  • TypeObject (single object)
  • Date of publishing2017-06-01
  • Edition number1
  • Height (inches)38
  • Width (inches)15
  • Depth (inches)12
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Other
  • IFC classificationSanitary Terminal
  • ETIM CodeEC011317
  • ETIM NameWash fountain
  • UNSPSC nameSafety wash units
  • UNSPSC code46182402
  • Uniclass 2015 CodeSs_40_15_75_96
  • Uniclass 2015 DescriptionWash fountain systems
  • CSI MasterFormat 2014 Code22 45 26
  • CSI MasterFormat 2014 TitleEye/Face Wash Equipment
  • OmniClass Number23-29 37 13 15
  • OmniClass TitleCombination Emergency Eye Wash Stations
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit