Publish your products
Model 7360BTWC, Barrier Free Eye/Face Wash

Model 7360BTWC, Barrier Free Eye/Face Wash

Model 7360BTWC, barrier-free, wall mounted eye/face wash with AXION® MSR eye/face wash head, with tailpiece and trap.

The Haws 7360BTWC barrier-free emergency eye/face wash features the medically acclaimed AXION MSR eye/face wash head assembly (patent pending). This revolutionary inverted flow design is the only product on the market that provides a Medically Superior Response consistent with all EMT, emergency room and doctors' office protocols by sweeping contaminants away from the vulnerable nasal cavity. Traditional eyewashes irrigate from the outside edge of the eye back toward the nose, where contaminants can then be flushed into the nasal cavity through the lacrimal punctum, nature's ocular cavity drain. Unit is equipped with an in-line 50 x 50 mesh water strainer and flip top dust covers, so when debris is present, the irrigation process stays protected. Space efficient design allows the 7360BTWC to be mounted in a number of easily accessible locations while providing a barrier-free standard.

  • Eyewash streams provide Zero Vertical Velocity™ stream engineering with even laminar flow for enhanced comfort, stability and effectiveness
  • Reducing installation time, eye/face wash and valve assembly is pre-built and fully water/pressure tested. Unit also comes with trap and tailpiece to meet desired wall mounting requirements
  • Low profile design accommodates wheelchair access


Certified by CSA to meet the ANSI/ISEA Z358.1 Standard for Emergency Eyewash and Shower Equipment.

    Specification
    • Model 7360BTWC barrier-free wall mounted eye/face wash shall include a stainless steel 11" (27.9 cm) round bowl, an AXION® MSR eye/face wash head shall feature inverted directional laminar flow which achieves Zero Vertical Velocity™ supplied by an integral 3.7 gpm flow control, wheelchair accessibility, chrome-plated brass stay-open ball valve equipped with stainless steel ball and stem, chrome-plated brass in-line 50 x 50 mesh water strainer, and chrome-plated brass trap and tailpiece. Unit shall also include 16 gauge stainless steel wall bracket, universal sign, 1/2" NPT inlet, and 1-1/4" NPT waste.

    Technical specification
    • Unique ref.haws-7360btwc
    • Product familyEye Wash Stations
    • Product groupEmergency Equipment - Eye & Face Washes
    • TypeObject (single object)
    • Date of publishing2019-10-03
    • Edition number1
    • Height (inches)9
    • Width (inches)15
    • Depth (inches)14
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)13
    Classification
    • BIMobject CategorySanitary - Other
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011317
    • ETIM NameWash fountain
    • UNSPSC nameSafety wash units
    • UNSPSC code46182402
    • Uniclass 2015 CodeSs_40_15_75_96
    • Uniclass 2015 DescriptionWash fountain systems
    • CSI MasterFormat 2014 Code22 45 26
    • CSI MasterFormat 2014 TitleEye/Face Wash Equipment
    • OmniClass Number23-29 37 13
    • OmniClass TitleEmergency Eye Wash Stations
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    Canada
    United States