Publish your products
Model 8356WCC, Combination Shower and Eye/Face Wash with AXION® MSR Eye/Face Wash

Model 8356WCC, Combination Shower and Eye/Face Wash with AXION® MSR Eye/Face Wash

Model 8356WCC, barrier-free, wall-mounted, fully recessed combination shower and eye/face wash with AXION® MSR eye/face wash, ceiling-mounted showerhead, and a drain pan.

Model 8356WCC barrier-free, wall-mounted, fully recessed combination shower and eye/face wash features the medically acclaimed AXION MSR eye/face wash head assembly (patent pending). The revolutionary inverted flow design is the only product on the market that provides a Medically Superior Response consistent with all EMT, emergency room and doctors' office protocols by sweeping contaminants away from the vulnerable nasal cavity. Traditional eye washes irrigate from the outside edge of the eye back toward the nose, where contaminants can then be flushed into the nasal cavity through the lacrimal punctum, nature's ocular cavity drain. Emergency combination unit is equipped with a stainless steel drain pan, so when the irrigation process begins, the unit is draining waste properly. AXION MSR also offers a new hydrodynamic shower design that minimizes the strong physical pressure that drives the water to the outer rim of normal showerheads, making the distribution equal across the entire footprint of the flow. Better use of the water flowing through the shower makes it more effective while providing a more comfortable environment by breaking the streams of water into smaller individual droplets.

  • Eyewash streams provide Zero Vertical Velocity™ stream engineering with even laminar flow for enhanced comfort, stability and effectiveness
  • Flexible design of the shower allows for flush in the ceiling mounting, or to hang down from the ceiling
  • Easy access exterior mounted in-line strainer
  • One piece drain tray catches waste fluid during eyewash use
  • 18 Gauge Type 304 Stainless Steel recessed cabinet is a deep-drawn heavy duty structure with smooth electro-polished finish
  • Reducing installation time, eyewash and valve assembly are pre-built and fully water/pressure tested

Certified by CSA to meet the ANSI/ISEA Z358.1 Standard for Emergency Eyewash and Shower Equipment.

Buy America Act Information

The vast majority of Haws products qualify under the terms of the act. However, since different purchases often require subtly different responses, Haws recommends that the specific document requesting certification be sent to customer service for a specific answer.

Specification
  • Model 8356WCC barrier-free combination shower and eye/face wash shall include an AXION® MSR eye/face wash head shall feature inverted directional laminar flow which achieves Zero Vertical Velocity supplied by an integral 4.2 gpm flow control. Unit shall also include the AXION MSR hydrodynamic design stainless steel showerhead with 20 gpm flow control, a fully recessed wall mounted 18 Gauge, Type 304 stainless steel deep-drawn electro-polished cabinet, wheel chair accessibility, and polished chrome-plated brass pull-down eye/face wash valve with easy access in-line strainer. Unit shall also include brass pipe and fittings, a drain pan, a front-access maintenance panel, universal sign, 1" NPT(F) inlet and 2" NPT(F) drain. Operating pressure is 30 - 90 psi (2.1 - 6.2 bar).

Technical specification
  • Unique ref.haws-8356wcc
  • Product familyEye Wash Stations
  • Product groupEmergency Equipment - Combination Units
  • TypeObject (single object)
  • Date of publishing2014-03-24
  • Edition number1
  • Height (inches)32
  • Width (inches)22
  • Depth (inches)3.5
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)51
Classification
  • BIMobject CategorySanitary - Other
  • IFC classificationSanitary Terminal
  • ETIM CodeEC011317
  • ETIM NameWash fountain
  • UNSPSC nameSafety wash units
  • UNSPSC code46182402
  • Uniclass 2015 CodeSs_40_15_75_96
  • Uniclass 2015 DescriptionWash fountain systems
  • CSI MasterFormat 2014 Code22 45 26
  • CSI MasterFormat 2014 TitleEye/Face Wash Equipment
  • OmniClass Number23-29 37 13 15
  • OmniClass TitleCombination Emergency Eye Wash Stations
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America
Canada
United States