Publish your products
Model 9321, Instantaneous Indoor Electric Water Heating System

Model 9321, Instantaneous Indoor Electric Water Heating System

Model 9321, an instantaneous indoor electric water heating system designed to provide tepid water for emergency drench shower and eyewash equipment.

The Haws Model 9321 Tankless Heater Solution, an electric water heating system designed to eliminate the need for large water storage tanks, as well as the continuous energy demand to maintain them at higher temperatures. This system will provide safety showers and eyewashes with an unlimited supply of tepid water with flow rates up to 30 gpm, eliminating the "recovery time" needed to reheat large storage tanks after use. Unit measures 18" H x 27" W x 11" D. Unit is designed to be wall mounted.

Specification
  • Model 9321 Tankless Heater Solution, an electric water heating system designed to eliminate the need for large water storage tanks, as well as the continuous energy demand to maintain them at higher temperatures. This system will provide safety showers and eyewashes with an unlimited supply of tepid water with flow rates up to 30 gpm, eliminating the "recovery time" needed to reheat large storage tanks after use. Unit measures 18" H x 27" W x 11" D. Unit is designed to be wall mounted.

Technical specification
  • Unique ref.haws-9321
  • Product familyInstantaneous Water Heaters
  • Product groupTempered Water Systems
  • TypeObject (single object)
  • Date of publishing2019-01-23
  • Edition number1
Related
  • Material mainPowder coated steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Water Heaters
  • ETIM CodeEC000392
  • ETIM NameInstantaneous water heater
  • Uniclass 2015 CodePr_60_60_96_27
  • Uniclass 2015 DescriptionElectric instantaneous water heaters
  • OmniClass Number23-31 29 11
  • OmniClass TitleInstantaneous Hot Water Heaters
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit