Publish your products
Flow600 heat recovery ventilator
Flow600 heat recovery ventilator
Flow600 heat recovery ventilator
    Helty

    Flow600 heat recovery ventilator

    Ideal for installations in hospitality facilities, offices, schools and kindergartens, Flow600 Steel allows flexible modulation of the air renewal rate with air flow rates ranging from 250 m³/h (minimum speed) up to 600 m³/h (maximum speed in hyperventilation), with four intermediate air flow settings. This ensures maximum design flexibility for applications requiring high air change rates in medium- to high-occupancy environments. The unit is equipped with an enthalpy cross-flow heat exchanger, ensuring heat recovery efficiency of up to 82% and requiring no condensate drain. Excellent filtration performance is guaranteed by the Coarse 80% + ePM1 80% filter set, supplied as standard. Flow600 is natively integrated into a white-painted steel cover, complete with air supply and exhaust openings, allowing exposed installation without the need for additional aesthetic cladding. The unit can be installed ceiling-mounted or in a vertical wall-mounted configuration, using a dedicated duct-cover casing that allows management of air supply and exhaust connections on either the right or left side, to meet specific design requirements. Installation requires only two 200 mm core drillings on the perimeter wall, or alternatively four 100 mm openings. Thanks to the CO₂ and VOC sensors, Flow600 is able to monitor key parameters for occupant well-being, such as relative humidity, carbon dioxide levels and volatile organic compounds. By detecting values in real time, the HRV unit automatically adjusts the air renewal rate according to the actual needs of the ventilated environment.
    Technical specification
    • Unique ref.Flow600
    • TypeObject (single object)
    • Date of publishing2026-02-09
    • Edition number1
    Related
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryHVAC - Heat Recovery

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City