We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

HENRY® 650 R Releasable Bond Pressure Sensitive Adhesive​​​

Unique ref.: henry-650r
Brand: HENRY
Product family: Flooring Adhesive
Product group: Vinyl Adhesive
Date of publishing: 2019-08-24
Edition number: 1
Type: Object (single object)
Download (9)

HENRY® 650 R Pressure Sensitive Adhesive is a premium pressure sensitive adhesive with releasable or permanent bonding properties that firmly adhere the floor.

 Key Features

  • For releasable or permanent installations
  • Moisture resistant up to 90% RH
  • Easy application
  • Plasticizer migration resistant
  • Solvent free
  • Nonflammable

Flooring Type

Fiberglass-Reinforced Sheet Vinyl; Solid Vinyl Tile (LVT) Installed Over Non-Porous Substrates; Solid Vinyl Plank (LVP) Installed Over Non-Porous Substrates; Vinyl-Backed Sheet Flooring Installed Over Non-Porous Substrates

 

U-notch “D=1/32″, W=1/16″, A=1/32”

300 sq. ft. / gal.; 75 sq. ft. / qt.; 7.36 sq. m / L

 

Solid Vinyl Tile (LVT) Installed Over Porous Substrates; Solid Vinyl Plank (LVP) Installed Over Porous Substrates; Vinyl-Backed Sheet Flooring Installed Over Porous Substrates; Vinyl-Backed Carpet Tile

 

Square Notch D=1/16″, W=1/16″, A=1/16″

125-150 sq. ft. / gal.; 31.25-37.5 sq. ft. / qt.; 3-3.6 sq. m / L

 

Fiberglass-Reinforced Sheet Vinyl; Vinyl-Backed Carpet Tile

 

Short-Nap Roller 3/16″-3/8″

300 sq. ft. / gal.; 75 sq. ft. / qt.; 7.36 sq. m / L

 

Shelf life is 1 year, if unopened.

VOC: 0; calculated SCAQMD 1168


Material main: Other
Material secondary: Vinyl
Designed in: United States
Manufactured in: United States

BIMobject Category: Flooring - Vinyl
IFC classification: Floor
UNSPSC name: Vinyl flooring
UNSPSC code: 30161707
Uniclass 2.0 Code: PR-56-72
Uniclass 2.0 Description: Resilient Floor Coverings
Uniclass 2015 Code: Pr_35_57_71
Uniclass 2015 Description: Resilient floor coverings
NBS Reference Code: 56-72
NBS Reference Description: Resilient Floor Coverings
CSI MasterFormat 2014 Code: 09 65 00
CSI MasterFormat 2014 Title: Resilient Flooring
OmniClass Number: 23-15 17 15 13
OmniClass Title: Plastic Flooring
CSI UniFormat II Code: C3020
CSI UniFormat II Title: Floor Finishes
This product is available in:
North America
  • United States

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Name Value
Education https://www.aecdaily.com/sc.php?node_id=1871725&tabidx=education&company=Henry+Company&subtabidx=osp

BIMobject®