Publish your products
HESCO Terrablock XV Rapidly Deployable Security Barriers
HESCO Terrablock XV Rapidly Deployable Security Barriers
HESCO Terrablock XV Rapidly Deployable Security Barriers
HESCO Terrablock XV Rapidly Deployable Security Barriers
HESCO Terrablock XV Rapidly Deployable Security Barriers
HESCO Terrablock XV Rapidly Deployable Security Barriers
HESCO Terrablock XV Rapidly Deployable Security Barriers
HESCO Terrablock XV Rapidly Deployable Security Barriers
    Hesco

    HESCO Terrablock XV Rapidly Deployable Security Barriers

    TERRABLOCK XV SECURITY BARRIERS

    Protect critical infrastructure and commercial operations

    PROTECTION FROM HOSTILES

    TERRABLOCK XV is a fencing and vehicle mitigation product, engineered to M5OP1 standard. It can slow down 6.8t vehicles traveling up to 50MPH thanks to our patented Energy Transfer System. The barriers also include anti-climb 358 mesh and can be fitted with a Perimeter Intrusion Detection System (PIDS) so you know what’s happening at your perimeter, at all times. You can also choose to add a lockable pedestrian gate, vehicle gate and razor wire so you have complete control over who and what gains entry.

    XV 3
    height 9'10" (3.00m)
    depth 4'6" (1.37m)
    lenght 7'12" (2.12m)
    hvm rating Engineered to ASTM M50P1
    fill type - direct fill

    XV 4
    height 13'1" (4.00m)
    depth 4'6" (1.37m)
    lenght 7'12" (2.12m)
    hvm rating Engineered to ASTM M50P1
    fill type - direct fill

    OPTIONAL ENHANCEMENTS

    • Pedestrian Gate
      Lockable pedestrian date
    • Vehicle Gate
      M50P1 vehicle access gate
    • Perimeter Intrusion Detection System (PIDS)
      Motion Sensors and relay to central control points
    • Razor wire/coil
      Intrusion deterrent wire increasing heights 0.8m
    Specification
    • Complete with anti-climb 358 welded mesh, a pins and coil design, optional ballistic and a surface-mounted design, TERRABLOCK XV provides an enhanced level of security. A crowd control security barrier, it provides a short term solution to stadia, event security and police requirements.

    Technical specification
    • Unique ref.hesco-terrablock-xv
    • Product familyHESCO
    • Product groupTerrablock
    • TypeObject (single object)
    • Date of publishing2026-03-04
    • Edition number1
    Related
    • Material mainSteel
    • Designed inUnited Kingdom
    • Manufactured inPoland
    Classification
    • BIMobject CategoryConstruction - Fences & Traffic Security