Publish your products
2DS 2″ DOWNLIGHT – SQUARE
2DS 2″ DOWNLIGHT – SQUARE
2DS 2″ DOWNLIGHT – SQUARE

    2DS 2″ DOWNLIGHT – SQUARE

    FEATURES

    • 2" aperture is unobtrusive in small scale spaces
    • Beam angles ranging from 14º spot to 50º wide for tailored performance
    • Zero-flange trim options for modern ceiling
    • New construction mounting pan, IC-rated, or pan-less remodel kit available
    • Contemporary design provides glare-free illumination for a soft ceiling appearance
    • Die-cast trim includes flush, regressed or angled lens
    • Open reflector with seven finishes complements any interior style
    • Spring clip retention system eliminates trim sag
    • Square shape accentuates architectural styles
    • Easily adjust mounting arms below ceiling to adapt to a range of ceiling thicknesses
    • Low UGR meets LEED and WELL requirements
    • Support human-centric design with adaptive, individualized lighting using tunable white light
    • Mimic the comfortable, welcoming glow of incandescent with warm-dimming technology
    • Build America, Buy America and Buy American Act compliant
    • Wireless in-fixture control solutions available
    • Made Right Here® in the USA
    Specification
    • Housing

      Die-cast aluminum trim housing with forged aluminum heat sink. Galvanized steel splice compartment with driver mounting plate/enclosure. Swing- out mounting arms field adjust for ceiling thickness from 1/2″ – 2-3/8″.

      Open Reflector

      Low-iridescent anodized aluminum with top diffuser. Clear semi-specular finish standard.

      Lensed Trim

      Die-cast aluminum frame with micro-prismatic, acrylic lens. Diffuse acrylic lens standard with A Trim Type.

      Electrical

      High-performance Class 2 C.O.B. LED array. Modular quick-connect plug for easy field-connection of LED light assembly to driver. Reported L70 > 55,000 hours. Reported L90=49,000 hours. Estimated L70=179,000 hours. Tunable White products use LEDs of multiple CCTs and may produce a perceptibly different shade of white from single-CCT products at the same CCT. All CCTs are within 3 MacAdam ellipses.

      Mounting

      Recessed 20 ga. galvanized steel mounting pan for new construction or IC-rated enclosure. Minimum 12-1/2″ O.C. marked spacing required for L20 – L30 lumen packages when specified with R Mounting Type and L15 lumen package when specified with S Distribution. Top access required when specified with EM battery or drivers other than DIM, DIM1, and DIM LINE.

      Listings

      • cCSAus conforms to UL STD 1598; Certified to CAN/CSA STD C22.2 No. 250.0 for dry and damp locations. LED light assembly conforms to UL 2108 for remote installation.
      • Suitable for wet location under covered ceiling when specified with WET/CC option.
      • IC-rated for direct contact with insulation when specified with I Mounting Type.
      • City of Chicago Environmental Air approved when specified with CP option.
      • Complies with ASTM-E283 when specified with ATH option.
      • RoHS compliant.
      • Title 24 (JA8) compliant in select configurations, see energy.ca.gov
      • Build America, Buy America (BABA) and Buy American Act (BAA) compliant. Request certification
      Request certification at hew.com/buy-american.

      Warranty

      5-year limited warranty, see details
    Technical specification
    • Unique ref.2ds-downlight-square
    • Product familyIndoor Luminaires
    • Product groupDownlights
    • TypeObject (single object)
    • Date of publishing2025-01-03
    • Edition number1
    Related
    • Material mainMetal
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 51 13
    • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit