Publish your products
6LDR 6" Lite Downlight – Round
6LDR 6" Lite Downlight – Round
6LDR 6" Lite Downlight – Round
6LDR 6" Lite Downlight – Round
6LDR 6" Lite Downlight – Round
6LDR 6" Lite Downlight – Round
6LDR 6" Lite Downlight – Round

    6LDR 6" Lite Downlight – Round

    FEATURES

    • Simple and quick installation in new construction or remodel applications
    • Rated for direct contact with insulation
    • Heavy-duty mounting springs secure fixture
    • High efficacies up to 120 lm/W for greater energy savings
    • Top diffuser in trim enhances uniformity and minimizes glare
    • Low UGR meets LEED and WELL requirements
    • Build America, Buy America and Buy American Act compliant
    • Made Right Here® in the USA
    Specification
    • Heat Sink: 

      • Aluminum.

      Trim: 

      • Low-iridescent anodized aluminum with 1/2″ standard flange and diffuse polycarbonate lens at top of open reflector. Semi-specular finish standard.

      Electrical: 

      • High-quality mid-power LED boards. L70 >70,000 hours. 25ºC max ambient operating temperature. 50/60 Hz constant current driver.

      Mounting: 

      • Recessed. 20 ga. galvanized steel mounting pan for new construction. Remodel kit option includes receiver bracket hardware. Compatible with ø6-1/2″ ceiling cutout. Heavy-duty mounting springs accommodate ceiling thicknesses from 1/2″ - 2-1/2″. Provided with 15″ plenum-rated cable. New construction mounting pan accessory available. For remodel installations, the minimum plenum height from the top of 5/8″ sheetrock is 7-1/4″. Weight 2.25 lbs.

      Listings

      • cCSAus conforms to UL STD 1598; Certified to CAN/CSA STD C22.2 No. 250.0.
      • Suitable for wet location under covered ceiling.
      • IC-rated for direct contact with insulation standard (must specify I mounting for L30 lumen stop).
      • City of Chicago Environmental Air approved when specified with CP option.
      • Complies with ASTM-E283 when specified with ATH option.
      • Build America, Buy America (BABA) and Buy American Act (BAA) compliant.
      Request certification at hew.com/buy-american

      Warranty

      • 5-year limited warranty.
    Technical specification
    • Unique ref.6ldr-6-lite-downlight-round
    • Product familyIndoor Luminaires
    • Product groupDownlights
    • TypeObject (single object)
    • Date of publishing2026-04-10
    • Edition number1
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 51 13
    • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States