Publish your products
AT2 ARCHITECTURAL TROFFER - CURVED DEEP CENTER
AT2 ARCHITECTURAL TROFFER - CURVED DEEP CENTER
AT2 ARCHITECTURAL TROFFER - CURVED DEEP CENTER

    AT2 ARCHITECTURAL TROFFER - CURVED DEEP CENTER

    FEATURES

    • Backlit curved lens provides uniform illumination for visual comfort
    • Distinct curved deep center detail creates a highly-aesthetic presence
    • Hinged door frame with optical assembly swings down to allow easy access from room-side of fixture
    • Optional gasketed acrylic sani-shield lens helps protect against contaminants
    • HE option delivers superior efficacies up to 155 lm/W
    • Optional anti-microbial finish suppresses the spread of dangerous micro-organisms, mold, and bacterial growth
    • Diffuse or perforated lens options enhance the space
    • IC-rated for direct contact with insulation
    • Quick-wire access plate in back of fixture housing for easy attachment of incoming power supply
    • 2x2 and 2x4 sizes available
    • All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion
    • Support human-centric design with adaptive, individualized lighting using tunable white light
    • Build America, Buy America and Buy American Act compliant
    • Wireless in-fixture control solutions available
    • Made Right Here® in the USA
      Specification
      • Housing

        Precision die-formed 22-gauge C.R.S.

        Door Frame

        Hinged, flat, extruded aluminum door frame with optical assembly.

        Shielding

        Diffuse polycarbonate lens and acrylic center standard.

        Finish

        95% reflective white polyester powder coat bonded to phosphate-free, multi-stage pretreated metal. All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion.

        Electrical

        High-quality mid-power LED boards. L70 >60,000 hours per IES TM-21. L80 > 102,000 hours with HE option. 50/60 Hz constant current driver. Tunable White products use LEDs of multiple shade of white from single-CCT products at the same CCT. All CCTs are within 3 MacAdam ellipses.

        Mounting

        NEMA Type “G” 15/16″ or 1″ grid standard. For NEMA Type “NFG” and “SG” 9/16″ grid installations, specify EQCLIPS option. Drywall flange kit available.

        Listings

        • cCSAus certified as luminaire suitable for dry or damp locations.
        • IC-rated for direct contact with insulation.
        • City of Chicago Environmental Air approved when specified with CP option.
        • Build America, Buy America (BABA) and Buy American Act (BAA) compliant.
        Request certification at hew.com/buy-american.

        Warranty

        5-year limited warranty, see details
      Technical specification
      • Unique ref.at2-architecturaltroffer
      • Product familyIndoor Luminaires
      • Product groupTroffers
      • TypeObject (single object)
      • Date of publishing2025-06-18
      • Edition number1
      Related
      • Material mainMetal
      • Material secondaryGlass
      • Designed inUnited States
      • Manufactured inUnited States
      Classification
      • BIMobject CategoryLighting - Ceiling Mounted
      • IFC classificationLight Fixture
      • Uniclass 2015 CodeEF_70_80
      • Uniclass 2015 DescriptionLighting
      • CSI MasterFormat 2014 Code26 51 13
      • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
      • OmniClass Number23-35 47 11
      • OmniClass TitleLighting Fixtures

      Region availability

      North America
      Anguilla
      Antigua and Barbuda
      Aruba
      Barbados
      Belize
      Bermuda
      British Virgin Islands
      Canada
      Caribbean Netherlands
      Cayman Islands
      Collectivity of Saint Martin
      Costa Rica
      Cuba
      Curaçao
      Dominica
      Dominican Republic
      El Salvador
      Greenland
      Grenada
      Guadeloupe
      Guatemala
      Haiti
      Honduras
      Jamaica
      Martinique
      Mexico
      Montserrat
      Nicaragua
      Panama
      Puerto Rico
      Saint Kitts and Nevis
      Saint Lucia
      Saint Pierre and Miquelon
      Saint Vincent and the Grenadines
      Saint-Barthélemy
      Sint Maarten
      The Bahamas
      Trinidad and Tobago
      Turks and Caicos Islands
      U.S. Virgin Islands
      United States