Publish your products
GA Narrow Aisle Lighter

GA Narrow Aisle Lighter

Features

  • High performance aisle light in a classic strip style
  • Innovative optics provide even illumination from floor to ceiling
  • Quick-connect wiring options for continuous row mounting
  • HE option delivers superior efficacies up to 186 lm/W
  • Mounting options include stem, chain, or surface
  • Optional extended inner row aligner insures straight rows with single hanging point at each intersection
  • Quick and easy installation
  • 4' and 8' lengths available
  • All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion
  • Build America, Buy America and Buy American Act compliant
  • Wireless in-fixture control solutions available
  • Made Right Here® in the USA


    Specification
    • Housing

      22-gauge die-formed C.R.S.

      Finish

      92% minimum average reflective white polyester powder coat bonded to phosphate-free, multi-stage pretreated metal. All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion.

      Electrical

      High-quality mid-power LED boards. L70 at 50,000 hours. 40°C maximum ambient operating temperature. 50/60 Hz constant current driver.

      Mounting

      Stem, chain, or surface with extended fixture to fixture row aligner.

      Listings

      • cCSAus certified as luminaire suitable for dry or damp locations.
      • UL 924 available
      • Build America, Buy America (BABA) and Buy American Act (BAA) compliant.
      Request certification at hew.com/buy-american.

      Warranty

      5-year limited warranty, see details
    Technical specification
    • Unique ref.ga-narrow-aisle-lighter
    • Product familyIndoor Luminaires
    • Product groupHighbays
    • TypeObject (single object)
    • Date of publishing2026-02-27
    • Edition number1
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 51 13
    • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States