Publish your products
MCT RED MEDICAL CLEAN ROOM TROFFER

MCT RED MEDICAL CLEAN ROOM TROFFER

FEATURES

  • 625nm Red LEDs provide safe lighting for spectrally-sensitive applications
  • Red and white LED circuits are optimized for vivarium, biosafety, and pharmaceutical applications
  • IP65 and ISO 5, Class 100 rated to meet demanding environments
  • NSF/ANSI 2 certified for splash and non-food zone settings
  • Closed cell foam, NSF approved gasket between housing and ceiling
  • Seam-welded fixture housing and doorframe are designed for infection controlled environments
  • Smooth surface doorframe and lens materials simplify cleaning and maintenance
  • Optional MIL-STD-461G complies with radiated and conducted emission regulations
  • Anti-microbial finish suppresses the spread of dangerous micro-organisms, mold, and bacterial growth
  • High-performance up to 132 lm/W
  • Optional tamper-resistant screws secure door frame
  • Rated for direct contact with insulation
  • 1x4, 2x2, and 2x4 sizes available
  • Optional triple gasket protects against contaminant ingress
  • All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion
  • Buy American Act compliant
  • Made Right Here® in the USA
Specification
  • Housing

    20-gauge die-formed, seam-welded C.R.S. Aluminum and stainless steel options available.

    Door Frame

    One-piece 20-gauge seam-welded C.R.S. Secured from one side with stainless steel safety cables. Attached to fixture using captive, stainless steel screws.

    Shielding

    Choice of frosted acrylic lens with smooth clear acrylic or polycarbonate underlay.

    Finish

    92% minimum average reflective white anti-microbial powder coating bonded to phosphate-free, multi-stage pretreated metal. All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion.

    Electrical

    High-quality mid-power LED boards. Rated for 50,000 hours at 70% lumen maintenance (L70). Available with red LEDs only, or red and white LEDs. Dedicated driver for each color included to allow dimming of the two circuits individually.

    Mounting

    NEMA Type “G” 15/16″ or 1-1/2″ grid standard. Drywall flange type available.

    Listings

    • cCSAus certified as luminaire suitable for wet location under covered ceiling.
    • IC-rated for direct contact with insulation, lumen restrictions apply.
    • IP65 rated
    • ISO 5, Class 100 rated
    • NSF/ANSI 2
    • Complies with MIL-STD-461G with DIM or DRV drivers.
    • City of Chicago Environmental Air approved (not available when specified with NSWH)
    • Complies with the Buy American Act and other federal regulations. Request certification at hew.com/baa.

    Warranty

    5-year limited fixture warranty, see details
Technical specification
  • Unique ref.mct-redmedicalcleanroom-troffer
  • Product familyIndoor Luminaires
  • Product groupMedical
  • TypeObject (single object)
  • Date of publishing2025-06-18
  • Edition number1
Related
  • Material mainMetal
  • Material secondaryGlass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLighting - Medical Lighting
  • IFC classificationLight Fixture
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 51 13
  • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States