Publish your products
MCTA LED Architectural Clean Room Troffer
MCTA LED Architectural Clean Room Troffer
MCTA LED Architectural Clean Room Troffer
MCTA LED Architectural Clean Room Troffer

    MCTA LED Architectural Clean Room Troffer

    Features

    • Architectural design with a distinct floating center detail elevates the style in labs, cleanrooms and other controlled environments
    • Backlit curved lens provides uniform illumination for visual comfort
    • Seam-welded fixture housing and door frame are designed for infection control
    • Smooth surface door frame and lens materials simplify cleaning and maintenance
    • NSF approved closed cell foam gasketing in three locations meets all required testing criteria for ISO 5, Class 100 certification
    • Anti-microbial finish suppresses the spread of dangerous micro-organisms, mold, and bacterial growth
    • Rated for direct contact with insulation
    • 2x2 and 2x4 sizes available
    • All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion
    • Build America, Buy America and Buy American Act compliant
    • Made Right Here® in the USA
    Specification
    • Housing

      20-gauge die-formed, seam-welded C.R.S. standard. 18-gauge aluminum available.

      Door Frame

      One-piece 20-gauge seam-welded C.R.S. 18-gauge aluminum available. Secured from one side with stainless steel safety cables. Attached to fixture using captive, stainless steel screws.

      Shielding

      Curved or straight diffuse acrylic insert with polycarbonate underlay.

      Finish

      92% minimum average reflective white anti-microbial powder coating bonded to phosphate-free, multi-stage pretreated metal. Salt spray tested, 1,000 hours (ASTM B117). All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion.

      Electrical

      High-quality mid-power LED boards. L70 at 50,000 hours. 50/60hz, THD < 10%

      Mounting

      NEMA Type “G” 15/16″ or 1-1/2″ grid standard. Drywall flange type available.

      Listings

      • cCSAus certified as luminaire suitable for wet location under covered ceiling
      • IC-rated for direct contact with insulation
      • IP65 rated
      • ISO 5, Class 100 rated
      • Suitable for use in BSL 1-4 laboratories in most applications (consult CDC)
      • NSF/ANSI 2
      • City of Chicago Environmental Air approved
      • Build America, Buy America (BABA) and Buy American Act (BAA) compliant.
      Request certification at hew.com/buy-american.

    Technical specification
    • Unique ref.mcta-led-clean-room-troffer
    • Product familyIndoor Luminaires
    • Product groupMedical
    • TypeObject (single object)
    • Date of publishing2024-11-19
    • Edition number1
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLighting - Medical Lighting
    • IFC classificationLight Fixture
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 51 13
    • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States