Publish your products
SLF SURFACE OR WALL MOUNT LIGHT
SLF SURFACE OR WALL MOUNT LIGHT

    SLF SURFACE OR WALL MOUNT LIGHT

    FEATURES

    • Sleek design for direct lighting in stairwells and hallways
    • IK10 rated for demanding environments
    • Attractive, high-impact frosted acrylic lens
    • Optional tamper-resistant screws for vandal-prone areas
    • Optional end- or side-mount occupancy sensors provide added energy-efficiency
    • Heavy-duty 16-gauge C.R.S. spot-welded housing
    • Multiple dimming protocols available
    • High-performance up to 142 lm/W
    • Six standard finish options and a wide selection of custom colors complement the architectural elements of any space
    • 2' and 4' lengths available
    • All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion
    • DLC Compliant
    • Buy American Act compliant
    • Wireless in-fixture control solutions available
    • Made Right Here® in the USA
    Specification
    • Housing

      16-gauge C.R.S.

      Shielding

      Frosted high-impact acrylic lens, .100″ thick.

      Finish

      92% minimum average reflective white polyester powder coat bonded to phosphate-free, multi-stage pretreated metal. All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion.

      Electrical

      High-quality mid-power LED board. Rated for 50,000 hours at 70% lumen maintenance (L70). 25°C maximum ambient operating temperature.

      Mounting

      Wall and surface mount.

      Listings

      • cCSAus certified as luminaire suitable for dry or damp locations.
      • IK10 rated
      • DesignLights Consortium qualified product. Not all versions of this product may be DLC qualified, see the DLC Qualified Products List at www.designlights.org/QPL.
      • Complies with the Buy American Act and other federal regulations. Request certification at hew.com/baa.

      Warranty

      5-year limited warranty, see details
    Technical specification
    • Unique ref.slf-surfaceorwallmountlight
    • Product familyIndoor Luminaires
    • Product groupSurface
    • TypeObject (single object)
    • Date of publishing2026-02-27
    • Edition number1
    Related
    • Material mainMetal
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 51 13
    • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States