Publish your products
VWPH VOLTAIRE ARCHITECTURAL WALL PACK – HORIZONTAL

VWPH VOLTAIRE ARCHITECTURAL WALL PACK – HORIZONTAL

FEATURES

  • Designed to illuminate sidewalks, entryways, perimeters or facades
  • Intended for use in both uplight and downlight applications
  • Blends seamlessly with a variety of architectural styles
  • Purposefully modeled to allow runoff of dirt and water for an always-clean appearance
  • Optional battery, photocell, and tamper-resistant screws
  • Precision optics provide multiple distribution options
  • IDA Dark-Sky approved to minimize glare, reduce light trespass and help protect night sky
  • Seven standard finish options and a wide selection of custom colors complement the architectural elements of any outdoor environment
  • Buy American Act compliant
  • Wireless in-fixture control solutions available
  • Made Right Here® in the USA
Specification
  • Housing

    Die-cast aluminum enclosure.

    Thermal Management

    Integral die-cast aluminum heatsink and LED assembly provide passive thermal management. Rated -30ºC to 40ºC ambient operating temperature (-20ºC to 40ºC with EM/10WC; 0°C to 37°C with EM/10CEC; 0ºC to 39ºC with EM/4W).

    Optical System

    Precision, injection-molded, refractive acrylic lensing produces standard IES distributions.

    LED Assembly

    ANSI 3000K, 4000K, or 5000K CCT, minimum 70 CRI LEDs.

    LED Driver

    0-10V dimming.

    Electrical

    120-277, 347, and 480 VAC input range; 50-60Hz; power factor >.90; THD <20% at full load. FCC Class A compliant. 10kA/10kV surge protection standard. Quick-disconnect wiring provided. L70 >50,000 hours per IES TM-21.

    Finish

    Super durable polyester powder coat bonded to phosphate-free, multi-stage pretreated metal, meets and exceeds AAMA 2604 specifications for outdoor durability.

    Mounting

    Surface mounts directly over a 4″ maximum outlet box. Must be anchored to adequate structure that can safely support fixture weight (VWPH = 15 lbs, VWPV = 23 lbs).

    Listings

    • cCSAus certified as luminaire suitable for wet locations.
    • FCC Class A compliant.
    • IDA Dark-Sky approved (downlight applications only).
    • RoHS compliant.
    • IP65 rated.
    • Title 24 compliant with OCCWS FSP-311-L_ option.
    • Complies with the Buy American Act and other federal regulations. Request certification at hew.com/baa.

    Warranty

    5-year limited warranty, see details
Technical specification
  • Unique ref.vwph-voltairearchitectural-wallpack-horizontal
  • Product familyOutdoor Luminaires
  • Product groupWall Packs
  • TypeObject (single object)
  • Date of publishing2026-02-27
  • Edition number1
Related
  • Material mainMetal
  • Material secondaryGlass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLighting - Wall Mounted
  • IFC classificationLight Fixture
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 56 00
  • CSI MasterFormat 2014 TitleExterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States