Publish your products
Skirted Drip Edge Fascia (TPO or PVC)

Skirted Drip Edge Fascia (TPO or PVC)

PVC or TPO Coated Version

TPO or PVC Skirted Drip Edge Fascia is a factory-fabricated coated metal edge system for terminating at the perimeter of TPO or PVC membranes. Key features include:

  • 10-year, 90 MPH Wind Warranty.
  • Factory-applied PVC flashing available from various membrane manufacturers.
  • Quick-to-ship for added convenience.
  • Economical pricing to simplify projects and maximize profits.
  • Available in convenient 10' or 12' lengths, depending on the membrane manufacturer.
  • Pre-slotted fastening holes ensure proper spacing and thermal movement.
Specification
  • Testing

    • Tested per ANSI/SPRI/FM 4435/ES-1 Standard to comply with the International Building Code.
    • Factory Mutual approved for wind uplift protection.
    • Miami-Dade Approved (No. 23-0912.08 12/11/28) to comply with the “High Velocity Hurricane Zone of the Florida Building Code.”

    Wind Warranty

    The 10-Year, 90 MPH Wind Warranty is available on orders to meet a project's specification. It provides a maximum of 10 years, 90 MPH coverage for the repair or replacement of any portion of the roof edge system that has failed due to a defect in Hickman supplied materials.

    Standard Sizes

    • 3" (with cleat)
    • 4" (with cleat)
    • 6" (with cleat)

    Cover Materials

    • 24 ga steel coated in TPO or PVC from major membrane brands

    Efficient Design 

    • Convenient 10' or 12' lengths, depending on the membrane manufacturer.
    • Pre-punched holes for quicker installation and lower labor costs. 
    • The fastening holes are slotted to allow for thermal movement of the materials and ensure correct fastener placement and spacing.
    • Factory fabricated miters provide a cleaner, more aesthetically pleasing appearance. This eliminates the need for field fabrication, providing time and labor savings.
    • 22 Ga. galvanized continuous cleats with slotted holes are included and will arrive to the job site with the product.
    • Radius and specially fabricated products are available to meet the unique needs of each project.

    Competitively Priced

    Ensures compatibility with roof membrane and system warranties

    Technical specification
    • Unique ref.skirted-drip-edge-fascia-tpo-or-pvc
    • Product familyRoof Edge Fascia
    • Product groupDrip Edge Fascia
    • TypeObject (single object)
    • Date of publishing2026-09-25
    • Edition number1
    Classification
    • BIMobject CategoryConstruction - Roof Accessories

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States