Publish your products
TerminEdge™ Fascia (Single-Ply)
TerminEdge™ Fascia (Single-Ply)

    TerminEdge™ Fascia (Single-Ply)

    Fully Adhered or Mechanically Attached Single-Ply Version

    TerminEdge Fascia provides durability and style, offering exceptional weather protection and hassle-free installation for a sleek, professional finish. Key features include:

    • 20-year, 120 MPH Wind Warranty.
    • ANSI/SPRI/FM 4435/ES-1 tested.
    • FM approved.
    • Miami-Dade County approved.
    • Compression-fit snap-on cover for secure installation.
    • Provided in 12' lengths with pre-punched holes for faster installation.
    Specification
    • Testing

      • Tested per ANSI/SPRI/FM 4435/ES-1 Standard to comply with the International Building Code.
      • Factory Mutual approved for wind uplift protection.
      • Miami-Dade Approved (No. 23-0912.08 12/11/28) to comply with the “High Velocity Hurricane Zone of the Florida Building Code.”

      Wind Warranty

      The 20-Year, 120 MPH Wind Warranty is available on orders to meet a project's specification. It provides a maximum of 20 years, 120 MPH coverage for the repair or replacement of any portion of the roof edge system that has failed due to a defect in Hickman supplied materials.

      Finish Warranty

      • 30-Year Kynar 500® Finish Warranty is included on coil-coated standard colors.
      • Custom post-coated Kynar 500® colors are available with an included 10-Year Kynar 500® Finish Warranty or a 20-Year Kynar 500® Finish Warranty is available upon request.
      • Anodized finishes come with a 5-year warranty (no warranty available for coil anodized finishing; Post-coat/Class 1 Batch Anodized is available with a 5-year warranty with an option to increase to a 10-year warranty for an upcharge).
      • Please email Technical Services regarding pricing for Anodized finishes.

      Standard Sizes

      • 3 ½"
      • 4 ¾"
      • 6 ¼"
      • 7 ¾"
      • 9 ¼"
      • 10 ¾"
      • 12 ¼"

      Cover Materials

      • 24 ga steel
      • 22 ga steel
      • .040" aluminum
      • .050" aluminum

      Colors

      Choose from a wide range of standard colors and finishes that meet your job requirements.

      Efficient Design

      • Provided in 12'-0" lengths with pre-punched holes for quicker installation and lower labor costs.
      • The fastening holes are slotted to allow for thermal movement of the materials and ensure correct fastener placement and spacing.
      • Factory fabricated accessories provide a cleaner, more aesthetically pleasing appearance. This eliminates the need for field fabrication, providing time and labor savings.
      • All splice plates and fasteners are included and will arrive to the job site with the product.
      • 4" wide concealed splice plates allow for thermal movement of materials and provide a watertight seal at all joints.
      • Radius and specially fabricated products are available to meet the unique needs of each project.

      Competitively Priced

      Receive factory-engineered quality, economically priced for cost conscious projects.

      Technical specification
      • Unique ref.terminedge-fascia
      • Product familyRoof Edge Fascia
      • Product groupStandard Coverage Fascia
      • Date of publishing2026-09-25
      • Edition number1
      Classification
      • BIMobject CategoryConstruction - Roof Accessories

      Region availability

      North America
      Anguilla
      Antigua and Barbuda
      Aruba
      Barbados
      Belize
      Bermuda
      British Virgin Islands
      Canada
      Caribbean Netherlands
      Cayman Islands
      Collectivity of Saint Martin
      Costa Rica
      Cuba
      Curaçao
      Dominica
      Dominican Republic
      El Salvador
      Greenland
      Grenada
      Guadeloupe
      Guatemala
      Haiti
      Honduras
      Jamaica
      Martinique
      Mexico
      Montserrat
      Nicaragua
      Panama
      Puerto Rico
      Saint Kitts and Nevis
      Saint Lucia
      Saint Pierre and Miquelon
      Saint Vincent and the Grenadines
      Saint-Barthélemy
      Sint Maarten
      The Bahamas
      Trinidad and Tobago
      Turks and Caicos Islands
      U.S. Virgin Islands
      United States