Publish your products
1 MP 3X Network Mini PTZ Dome Camera

1 MP 3X Network Mini PTZ Dome Camera

4.0 out of 5 stars4.0(8 reviews)

FEATURES:

• 2.5” bubble mini Pan/Tilt/Zoom camera
• 1080x720P HD real-time resolution
• 3X zoom, 16X digital zoom
• PoE & 12VDC power supply
• Built-in MIC, WIFI
• Micro SD card local storage
• Support EZVIZ cloud P2P
• Easy to install and adjust

Technical specification
  • Unique ref.hikvision-047
  • Product familyElectronics
  • Product groupVideo Surveillance
  • TypeObject (single object)
  • Date of publishing2016-12-01
  • Edition number1
  • Height (inches)3.3
  • Width (inches)4.72
Related
  • Material mainPlastic
  • Material secondaryGlass
  • Designed inChina
  • Manufactured inChina
  • Weight Net (Lbs)0.75
Classification
  • BIMobject CategoryElectronics - Communication

Region availability

North America Europe
Canada
United Kingdom
United States