Publish your products
Sliding connector MSG 1,75  HVAC
Hilti

Sliding connector MSG 1,75 HVAC

Sliding connector (for two pipe rings) Features: 1) Load classes matched to Hilti pipe rings 2) Can be used for suspended or standing installations 3) Integrated plastic guide 4) Smooth sliding movement as tilting is not possible
Specification
  • Maximum load - F: 1.75 kN Material composition: S235JRG - DIN EN 10025 Surface finish: Galvanized
Technical specification
  • Unique ref.fixedpoint_MSG175
  • Product familyInstallation System
  • Product groupFixed point
  • TypeObject (single object)
  • Date of publishing2018-09-01
  • Edition number1
Related
  • Material mainSteel
Classification
  • BIMobject CategoryHVAC - Installation Systems

Region availability

Europe Asia
Belarus
Kazakhstan
Russia
Ukraine
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit