Publish your products
Pipe ring  MP-H  HVAC
Pipe ring  MP-H  HVAC
Pipe ring  MP-H  HVAC
    Hilti

    Pipe ring MP-H HVAC

    Pipe ring Features: 1) Two-screw pipe ring with side swivelling mechanism 2) Safe click closure for easy and fast pre-fixing 3) Short connection boss for closer installation to wall or ceiling 4) Double connection boss 5) Clamping range without gaps Applications: 1) Light-duty pipe installation up to 6" 2) Heating pipes 3) Gas distribution pipes 4) Waste water distribution pipes 5) Heating and plumbing pipe installation
    Specification
    • Thread: M8, M10 Material composition: DC01 - DIN EN 10130 Surface finish: Galvanized
    Technical specification
    • Unique ref.pipering_MPH
    • Product familyInstallation Pipe fixture
    • Product groupPipe rings
    • TypeObject (single object)
    • Date of publishing2018-09-01
    • Edition number2
    Related
    • Material mainSteel
    Classification
    • BIMobject CategoryHVAC - Installation Systems

    Region availability

    Europe Asia
    Belarus
    Kazakhstan
    Russia
    Ukraine
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit