Publish your products
HIMOINSA | HSY Diesel Generators  | 7,2 KVA - 14,4 KVA | Stationary Range | Soundproofed | YANMAR - Engine

HIMOINSA | HSY Diesel Generators | 7,2 KVA - 14,4 KVA | Stationary Range | Soundproofed | YANMAR - Engine

Generator sets for fixed installations that stand out for their reliability and fast response to guarantee continuous power supply in the event of power outage. High performance YANMAR engine designed exclusively for the HSY series | Stationary Range.HSY generators stand out for their ease of installation and handling. A new canopy concept, 100% suited to stationary applications, includes accesses and removable doors to ease the maintenance. Quality finish and details in line with HIMOINSA standards. Its version with ATS integrated in the control panel simplifies the connection to the grid without the need to have an external switch panel in any other area of the room. Also available in the version for external switching according to the installation's needs.
Specification
  • Genset Models 7,2KVA - 14,4KVA : HSY-10 M5,HSY-10 M6,HSY-10 T5,HSY-10 T6,HSY-15 M5,HSY-15 M6,HSY-15 T5,HSY-15 T6, HSY-10 T5,HSY-10 T6,HSY-10 M5,HSY-10 M6,HSY-15 T5,HSY-15 T6,HSY-15 M5,HSY-15 M6
Technical specification
  • Unique ref.HSY-SoundProofed-HS10
  • Product familySTANDARD SOUNDPROOFED
  • Product groupSTATIONARY RANGE
  • TypeObject (single object)
  • Date of publishing2022-12-12
  • Edition number1
Classification
  • BIMobject CategoryElectrical - Other
  • IFC classificationElectric Generator
  • ETIM CodeEC002823
  • ETIM NamePower generator
  • UNSPSC nameDiesel generators
  • UNSPSC code26111601
  • Uniclass 2015 CodePr_60_70_65_34
  • Uniclass 2015 DescriptionGenerator sets
  • CSI MasterFormat 2014 Code26 32 13.13
  • CSI MasterFormat 2014 TitleDiesel-Engine-Driven Generator Sets
  • OmniClass Number23-35 11 15 11
  • OmniClass TitleDiesel Generator Sets
  • CSI UniFormat II CodeD5090
  • CSI UniFormat II TitleOther Electrical Systems
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit