Publish your products
Firehatch Temperature (EI) | Fire-resisant hatch for conveyor belts

Firehatch Temperature (EI) | Fire-resisant hatch for conveyor belts

120 minutes of fire resistance - Fire-resisant hatch for conveyor belt

  • EI1 + EI2 + EW classification (standard EN 1366-7)
  • Physical fire separation
  • Suitable for airports, distribution centers
  • Gravity Fail Safe - GFS
  • Various operational options
  • Easy to use and maintain

Continuous conveyors can pose a significant fire safety risk by creating a pathway between fire compartments. The Firehatch Temperature (EI) not only seals the wall opening but also prevents the transfer of heat through conveyors that pass through these openings. The hatch is integrated with the fire alarm system. When an alarm is triggered, the conveyor belt near the opening is cleared, and the hatch automatically closes, forming a secure physical barrier to contain fire and heat.

  • Installation: On the wall.
  • Application: Airports, logistics centers, distribution centers, food processing, storage units, etc.
  • Suitable conveyors: Belt conveyors - conveyors passing through opening
  • Fire resistance: Tested according to the EN 1366-7 standard specific for conveyor systems.
  • 120 Minutes of fire-resistance class EI1 + EI2 + EW.
  • Durability: C2 (10.000 cycli) tested according to EN 1191.
  • Standard dimensions: 1400 mm x 1150 mm (WxH) and 1700 mm x 1150 mm (WxH)
  • Maximum dimensions: Max. width: 1764 mm. Max. height: 1303 mm. (Limitations applicable.)
  • Material: Calcium silicate shutter with metal hardware.
  • Shutter thickness: 70 mm
  • Weight of the hatch: Approx. 100 kg (standard dimensions)
  • Overall weight: Approx. 230 kg (standard dimensions)
  • Power supply: 230V

FAIL SAFE

The Firehatch Temperature (EI) is equipped with an external Gravity Fail Safe motor. In the event of power failure, the hatch will automatically close gently through stored mechanical energy (gravity).

STANDARD MODEL

• Smart Control Box for operation and signals
• Push button or key switch for manual operation
• Gravity Fail Safe (GFS) motor
• Safety braking device, to insure a controlled descent
• Connection to the fire alarm system
• Zinc-plated metal parts
• Calcium silicate parts without surface finish

OPTIONS
• 24V battery backup. In the event of power failure, the shutter closes after a pre-set period or after a
fire alarm.

Specification
  • STANDARD SPECIFICATIONS

    • Installation: On the wall.
    • Application: Airports, logistics centers, distribution centers, food processing, storage units, etc.
    • Suitable conveyors: Belt conveyors - conveyors passing through opening
    • Fire resistance: Tested according to the EN 1366-7 standard specific for conveyor systems.
    • 120 Minutes of fire-resistance class EI1 + EI2 + EW.
    • Durability: C2 (10.000 cycli) tested according to EN 1191.
    • Standard dimensions: 1400 mm x 1150 mm (WxH) and 1700 mm x 1150 mm (WxH)
    • Maximum dimensions: Max. width: 1764 mm. Max. height: 1303 mm. (Limitations applicable.)
    • Material: Calcium silicate shutter with metal hardware.
    • Shutter thickness: 70 mm
    • Weight of the hatch: Approx. 100 kg (standard dimensions)
    • Overall weight: Approx. 230 kg (standard dimensions)
    • Power supply: 230V
Technical specification
  • Unique ref.firehatch-temperature-ei
  • Product familyFirehatch
  • Product groupFire-resistant hatches for conveyor belts
  • TypeObject (single object)
  • Date of publishing2025-05-26
  • Edition number1
Related
  • Designed inNetherlands
  • Manufactured inNetherlands
Classification
  • BIMobject CategoryDoors - Fire Doors & Shutters

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe