Publish your products
V 3015 Clean – Clean room, flexible high-speed door
Hörmann
Archived

V 3015 Clean – Clean room, flexible high-speed door

Hörmann flexible high-speed door V 3015 Clean Self-supporting door construction for interior applications, specifically for clean rooms, with transparent curtain. Performance characteristics: CE marking according to DIN EN 13241-1 With Environmental Product Declaration (EPD*) acc. to ISO 14025 and prEN 15804 *ift Rosenheim EPD-HSEL-0.9.1. Unfinished structural opening (width x height): 2000-2500 x 2000-3000 mm Application areas: Internal door, food industry, clean room, industrial doors
Specification
  • Door leaf: Curtain made of transparent UPVC, 4 mm thick. With spring steel wind locks in coloured curtain pockets with side twin rollers. Surface: Curtain pockets available in the 5 standard colours based on RAL 1018 Zinc yellow, RAL 2004 Pure orange, RAL 3002 Carmine red, RAL 5010 Gentian blue, RAL 7038 Agate grey. Door guide: Self-supporting side guides made of canted stainless steel, with chamfered stainless steel shaft and operator cover as standard. Shaft made of galvanized precision tube. Optional shaft made of stainless steel V2A. Door operation: Direct drive operator with electromagnetic brake, integral catch safety device, digital limit switch, motor power 1.1 kW, connecting voltage 230 V, 50 Hz, protection category IP 54. Operator side right/left. Emergency opening via an emergency crank handle. Control BS 150 FU E 1 in stainless steel control box, IP 65, 1-phase, 230 V, size (W x H x D) = 300 x 500 x 200 mm, frequency converter, electronic travel limit setting, Open-Stop-Close membrane push button, automatic timer and display. Connection cable with CEE plug and 3 volt-free contacts. Closing edge safety device with energy chain and one-way photocell on the door side elements. Door travel speeds: Opening: approx. 1.5 m/s Closing: approx. 0.5 m/s Fitting: Professional fitting of a door including wiring as well as adjustment/alignment and test run on an existing base construction that is suitable for fitting the door. Application areas: Internal door, food industry, clean room, industrial doors
Technical specification
  • Unique ref.1121
  • Product familyIndustrial doors
  • Product groupHigh-speed doors
  • Date of publishing2021-01-03
  • Edition number1
  • Height (mm)3000
  • Width (mm)2500
Related
  • Material mainPVC
  • Material secondaryStainless steel
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryDoors - Industrial Doors
  • IFC classificationDoor
  • UNSPSC nameDoors
  • UNSPSC code301715
  • Uniclass 2015 CodeSs_25_30_20_40
  • Uniclass 2015 DescriptionIndustrial doorset systems
  • OmniClass Number23-17 11 17 25 11
  • OmniClass TitleRoller Shutter Overhead Plastic Doors
  • CSI UniFormat II CodeC1020
  • CSI UniFormat II TitleInterior Doors
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit