The Speed-Guardian™ 5000 LP is designed to be low-profile, so it fits into areas with very limited side room. The low-profile (LP) springless track fits into as little as 8” of space on each side of the door opening and is available for use on door openings to 16’0” wide x 16’0” high.
Either the U or CV door configuration may be paired with the 5000 LP for the perfect combination of practicality, functionality and aesthetics, and double-pane vision slats are options, available in clear or tinted. The tinted slats are a perfect choice where filtered light is required inside the building, but privacy from the outside looking in is desired. Optional perforated slats are selected for applications where ventilation is necessary.
Region availability
| North America | South America |
|---|---|
Anguilla | Argentina |
Antigua and Barbuda | Bolivia |
Aruba | Brazil |
Barbados | Chile |
Belize | Colombia |
Bermuda | Ecuador |
British Virgin Islands | Falkland Islands (Islas Malvinas) |
Canada | French Guiana |
Caribbean Netherlands | Guyana |
Cayman Islands | Paraguay |
Collectivity of Saint Martin | Peru |
Costa Rica | Suriname |
Cuba | Uruguay |
Curaçao | Venezuela |
Dominica | |
Dominican Republic | |
El Salvador | |
Greenland | |
Grenada | |
Guadeloupe | |
Guatemala | |
Haiti | |
Honduras | |
Jamaica | |
Martinique | |
Mexico | |
Montserrat | |
Nicaragua | |
Panama | |
Puerto Rico | |
Saint Kitts and Nevis | |
Saint Lucia | |
Saint Pierre and Miquelon | |
Saint Vincent and the Grenadines | |
Saint-Barthélemy | |
Sint Maarten | |
The Bahamas | |
Trinidad and Tobago | |
Turks and Caicos Islands | |
U.S. Virgin Islands | |
United States |