Publish your products
Ecopact® Artevia® Desactivado - HDOS 275
Ecopact® Artevia® Desactivado - HDOS 275
Ecopact® Artevia® Desactivado - HDOS 275
Ecopact® Artevia® Desactivado - HDOS 275
    Holcim

    Ecopact® Artevia® Desactivado - HDOS 275

    ECOPact® Artevia® Desactivado is a robust exterior concrete that has a gravelled finish, allowing the natural beauty of the stones to take centerstage. Various styles of stone allow you to create an exposed concrete to complement your project design. Paired with colour, exposed is a stunning hardscaping selection. It provides durable, and long-lasting beauty. Talk to your Lafarge team about the styles available in your region. ECOPact concrete is sold at a range of low-carbon levels, from 30% to 50% less carbon emissions compared to standard (CEM I) concrete.
    Specification
    • ECOPact® Artevia® Desactivado (HM-D-275/B/12-R-S AD)

      ECOPact Artevia Desactivado is a continuous exposed concrete pavement with 12 cm thick, made with HM-D-275/B/12-R-S AD concrete from LAFARGEHOLCIM, with polypropylene fibers included, manufactured in central, finished to be defined by the D.F. (using gray cement and crushed aggregates, siliceous from the area), poured from a truck, spread, with manually vibrated and superficially treated with specific additives to expose 2/3 of the diameter of the aggregate; subsequent application of colorless sealing resin Artevia "LAFARGEHOLCIM". Executed by LafargeHolcim Certified Applicators.

      The ECOPact range of concrete has its own Environmental Product Declaration (EPD).

    Technical specification
    • Unique ref.Ecopact_artevia_desactivado_HDOS275
    • Product familyECOPact Artevia
    • Product groupConcrete
    • TypeBuilding Material
    • Date of publishing2022-02-23
    • Edition number1
    Related
    • Material mainConcrete
    • Material secondaryConcrete
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryBuilding Materials - Concrete
    • IFC classificationMaterial
    • UNSPSC nameConcrete and mortars
    • UNSPSC code301115
    • Uniclass 2015 CodePr_20_85_14
    • Uniclass 2015 DescriptionConcrete flooring and decking products
    • OmniClass Number23-13 31 13
    • OmniClass TitleReady Mixed Concrete

    Region availability

    Europe
    Spain
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit