Publish your products
ECOPact® Artevia® Impreso - HDOS 330
ECOPact® Artevia® Impreso - HDOS 330
ECOPact® Artevia® Impreso - HDOS 330
ECOPact® Artevia® Impreso - HDOS 330
ECOPact® Artevia® Impreso - HDOS 330
ECOPact® Artevia® Impreso - HDOS 330
ECOPact® Artevia® Impreso - HDOS 330
ECOPact® Artevia® Impreso - HDOS 330
ECOPact® Artevia® Impreso - HDOS 330
    Holcim

    ECOPact® Artevia® Impreso - HDOS 330

    ECOPact® Artevia® Impreso is an optimized concrete design that allows stamps to reveal patterns that can range from worn, old-world charm to sleek and modern. There are hundreds of styles to choose from when selecting a printed concrete. Its paterns include earth textures, cobblestone, tiles, slates, seamles textures, bricks, stones and wood planks as well as custom patterns. ECOPact concrete is sold at a range of low-carbon levels, from 30% to 50% less carbon emissions compared to standard (CEM I) concrete.
    Specification
    • ECOPact® Artevia® Impreso (HDOS-330 - HM-20/B/20/X0)

      ECOPact Artevia Impreso is a continuous stamped concrete flooring with 12 cm thick, joints and made with HM-D-330/B/12-R-S AD ECOPact Artevia concrete from "LAFARGEHOLCIM". Concrete manufactured in central, finished to be defined by the Project Management, extended and vibrated manually; embossed printed finish and surface treated with hardener mortar for Artevia Impreso from "LAFARGEHOLCIM". The hardener mortar is made of high-strength cement, selected aggregates, pigments, additives and synthetic resins, with high resistance to abrasion, applied as a finish to stamped concrete, dusted superficially on fresh concrete, color to choose, yield 4 kg/m². Powder release agent for Artevia Impreso "LAFARGEHOLCIM", color on request and final sealing layer with Artevia colorless sealing resin.

      The ECOPact range of concrete presents its own Environmental Product Declaration (EPD).

    Technical specification
    • Unique ref.Ecopact_artevia_impreso_HDOS330
    • Product familyECOPact Artevia
    • Product groupConcrete
    • TypeBuilding Material
    • Date of publishing2022-02-23
    • Edition number1
    Related
    • Material mainConcrete
    • Material secondaryConcrete
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryBuilding Materials - Concrete
    • IFC classificationMaterial
    • UNSPSC nameConcrete and mortars
    • UNSPSC code301115
    • Uniclass 2015 CodePr_20_85_14
    • Uniclass 2015 DescriptionConcrete flooring and decking products
    • OmniClass Number23-13 31 13
    • OmniClass TitleReady Mixed Concrete

    Region availability

    Europe
    Spain
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit