Publish your products
Button Glass Railing
Hollaender

Button Glass Railing

Button Glass Railing is an engineered railing system designed for side mounting to adequate structural mounting surface giving the impression of a “glass wall”.

The glass railing, typically 42 inches high above the walking surface, is point or button mounted to stringer on level or stairs. Since the actual height of the glass above the button mounts is in the order of 48 to 52 inches, the glass must be structurally sound enough to meet code and be “comfortably safe”. Due to the height, glass is either ¾” thick in monolithic or 13/16” thick in either PVB or SGP laminated.

Buttons are typically 7 inches apart in the vertical orientation, so stringers or mounting surfaces must be adequately sized to take this dimension.

The glass railing comes with stainless steel assist rail for stairs, and can have a variety of top caps, as well as using the top of the glass with no cap as an option.

Please refer to our standard details to determine suggested mounting surface dimensions.

If you would like to see how our Button Glass Railing system would work with your project, contact us.

Technical specification
  • Unique ref.button-glass-railing
  • Product familyStructural Glass
  • Product groupStructural Glass Railing
  • TypeObject (single object)
  • Date of publishing2025-10-02
  • Edition number1
Related
  • Material mainAluminum
  • Material secondaryGlass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Railing
  • IFC classificationRailing
  • Uniclass 2015 CodePr_25_30_36
  • Uniclass 2015 DescriptionHandrails
  • CSI MasterFormat 2014 Code10 26 16.16
  • CSI MasterFormat 2014 TitleProtective Corridor Handrails
  • OmniClass Number23-17 25 13
  • OmniClass TitleHandrails

Region availability

North America
United States