Publish your products
VISION™ SS Hand Railing System
Hollaender

VISION™ SS Hand Railing System

VISION™ railing system is available in both aluminum and stainless steel. The VISION system is designed with “in-line” clips that support the infill panel. Although the standard infill is glass, metal infills in stainless steel are available in wire mesh and perforated designs, with 304 SS as standard or 316 SS as an option. Acrylic and other custom infill materials are also available. Glass or other infill panels are retained by 4 rounded panel clips. Glass panels will have holes for the bottom 2 clips. Glass infill is available in 3/8” monolithic or 7/16” laminated glass.  Assist rails in aluminum and stainless steel are available for stairs or for level railing as on option.

Technical specification
  • Unique ref.vision-ss-hand-railing-system
  • Product familyRailings
  • Product groupVISION™
  • TypeObject (single object)
  • Date of publishing2019-06-21
  • Edition number1
Related
  • Material mainStainless steel
  • Material secondaryGlass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Railing
  • IFC classificationRailing
  • Uniclass 2015 CodePr_25_30_36_84
  • Uniclass 2015 DescriptionStainless steel handrails
  • CSI MasterFormat 2014 Code05 73 00
  • CSI MasterFormat 2014 TitleDecorative Metal Railings
  • OmniClass Number23-17 25 11 11 17
  • OmniClass TitleRailing
  • CSI UniFormat II CodeC10
  • CSI UniFormat II TitleINTERIOR CONSTRUCTION

Region availability

North America
United States