Publish your products
HF10 partition
HF10 partition
HF10 partition
    Archived

    HF10 partition

    HF10 fire rated partition with cover-trims is designed to be installed on site and provide high acoustic performances. Often used in traffic corridors, the HF10 wall fire partition is the fire-rated solution for your fittings of living spaces.
    Specification
    • Std dimensions
      Thickness 104mm
      Width 1200mm
      Height 3000+500mm*
      *upon request

      Acoustic
      45 - 46 dB Rw
      43 - 45 dB RA

      Coatings
      Vinyl

      Fillings
      Double panels (plasterboards 13mm)
      Double glazing Pyrobelite

    Technical specification
    • Unique ref.HF10
    • Product familyAutres cloisons
    • Product groupCloison coupe feu HF10
    • TypeObject (single object)
    • Date of publishing2019-06-05
    • Edition number1
    • Height (mm)3000
    • Width (mm)1200
    • Depth (mm)104
    Related
    • Material mainAluminum
    • Material secondaryOther
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)45
    Classification
    • BIMobject CategoryWalls - Partitions
    • IFC classificationWall
    • Uniclass 2015 CodeSs_25_12_65_75
    • Uniclass 2015 DescriptionRelocatable partition systems
    • CSI MasterFormat 2014 Code10 22 19
    • CSI MasterFormat 2014 TitleDemountable Partitions
    • OmniClass Number23-15 11 13
    • OmniClass TitleDemountable Partitions
    • CSI UniFormat II CodeC1010
    • CSI UniFormat II TitlePartitions
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit