Publish your products
Cord and Cable Reels, Commercial Cord Reel, 40', 15A 125V with Triple Tap, Yellow - HBLC40123TT
Cord and Cable Reels, Commercial Cord Reel, 40', 15A 125V with Triple Tap, Yellow - HBLC40123TT

    Cord and Cable Reels, Commercial Cord Reel, 40', 15A 125V with Triple Tap, Yellow - HBLC40123TT

    4.4 out of 5 stars4.4(7 reviews)

    by Hubbell Wiring Device-Kellems 
    Catalog ID: HBLC40123TT

    Cord and Cable Reels, Commercial Cord Reel, 40', 15A 125V with Triple Tap, Yellow

    Removable bracket allows reel to be dis-engaged from mount
    Durable light weight non-metallic housing
    40 Ft. of 12/3 cord for greater current carrying capacity
    Ratchet Lock and be Enabled/Disabled

    Specification
    • General
      Application - Bench, Ceiling and Wall Mounted
      Base Type - Optional
      Cable Length - 40 Ft
      Cable Type - #12/3 SJTW
      Construction - Steel
      Duty - Heavy Duty
      Item Type - Reel with Triple Tap
      OEM Brand Name - Hubbell Wiring Device-Kellems
      Performance - Environment - Operations - Dry, indoor, non-hazardous locations
      Series - Commercial
      Type - Reel with triple tap outlet, black
      UPC - 783585524849

      Dimensions
      Cable Length Active - 480
      Cable Length Inactive - 24
      Reel Frame Dimension - Steel

      Electrical Ratings
      Amperage Rating - 15 A
      Current / Amperage Rating - 15 A
      Voltage Rating - 125 VAC

      Conductor Related
      Cable Specification - 12/3 SJTW
      Feeder Cord - 12/3 SJTW
      Nema Color - Black

      Certifications and Compliance
      Industry Standard(s) - UL 355 Listed

    Technical specification
    • Unique ref.Cord-and-Cable-Reels-HBLC40123TT
    • Product familyCable / Cord / Hose Reels
    • Product groupCord Reels
    • TypeObject (single object)
    • Date of publishing2018-10-01
    • Edition number1
    Related
    • Material mainSteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectrical - Outlets & Sockets
    • IFC classificationElectric Distribution
    • UNSPSC nameCable reels
    • UNSPSC code26121635
    • Uniclass 2015 CodePr_65_52_38
    • Uniclass 2015 DescriptionHoses, hose reels and ancillaries
    • CSI MasterFormat 2014 Code26 05 33.16
    • CSI MasterFormat 2014 TitleBoxes for Electrical Systems
    • OmniClass Number23-35 33 17 11
    • OmniClass TitleElectrical Cable Reels

    Region availability

    North America
    United States