Publish your products
Pop-up Countertop Receptacle - RCT 200

Pop-up Countertop Receptacle - RCT 200

4.2 out of 5 stars4.2(11 reviews)
To protect against spills, the receptacle assembly is sealed with patent pending silicone gaskets to repel liquids in both the down and up positions. The countertop receptacle is UL Listed to 498 Section 146 to be water resistant to a half gallon of liquid spilled on the device. The receptacle face is perpendicular to the surface when in use. To switch between the down and up positions, the user simply pushes down on the device to initiate the pop-up function. Patented Tamper-resistant Cam Action outlets incorporate internal mechanisms to limit access to the energized internal components while allowing the user to insert a plug with little to no extra effort.   Installable in surface or flush mount options, the Pop-Up Countertop Receptacle is available in seven different finishes to compliment virtually any décor. They are available in black, white, brushed aluminum, brushed brass, brushed nickel, polished chrome, and matte bronze.   The Pop-Up Countertop Receptacle can be installed on almost any surface, bringing power to wherever you need it – and protecting the device against damage when not in use.
Technical specification
  • Unique ref.hubbell-popup-countertop-receptacle-RCT200ALU
  • Product familyWall / Furniture / Ceiling Products
  • Product groupKitchen Counter Receptacle
  • TypeObject (single object)
  • Date of publishing2017-10-04
  • Edition number1
  • Height (inches)6.4
  • Width (inches)4.2
  • Depth (inches)4.2
Related
  • Material mainSteel
  • Material secondaryAluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectrical - Outlets & Sockets
  • IFC classificationElectric Distribution
  • Uniclass 2015 CodeSs_70_30
  • Uniclass 2015 DescriptionElectricity distribution and transmission systems
  • CSI MasterFormat 2014 Code26 05 33.16
  • CSI MasterFormat 2014 TitleBoxes for Electrical Systems
  • OmniClass Number23-35 27 11
  • OmniClass TitleElectrical Receptacles

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit