Publish your products
Aluminium glossy tinted grey smoked  MTAL36
Aluminium glossy tinted grey smoked  MTAL36
Aluminium glossy tinted grey smoked  MTAL36
    HUBLER

    Aluminium glossy tinted grey smoked MTAL36

    Discover in our collection Metal, the aluminum polished smoked grey (gloss of superior appearance).
    Specification
    • Aluminum, Underlay : Legnostrat - Kraft, Dimensions : 244x122cm, Depth : 10/10mm
    Technical specification
    • Unique ref.panneau-deco-alu-brillant-teinte-gris-fume-de474
    • Product familyMétal
    • Product groupMétal et Magnétique
    • TypeObject (single object)
    • Date of publishing2025-03-14
    • Edition number1
    • Height (mm)2440
    • Width (mm)1220
    • Depth (mm)1
    Related
    • Material mainAluminum
    Classification
    • BIMobject CategoryWalls - Finishes

    Region availability

    Europe
    France
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit